PRUCAPE

Added to your shopping cart

Development Tool:
Texas Instruments PRUCAPE Programmable Real-Time Unit (PRU) is a BeagleBone Black add-on board that allows users get to know TI's powerful PRU core and basic functionality. The PRU is a low-latency microcontroller subsystem integrated in the Sitara AM335x and AM437x family of devices. The PRU core is optimized for deterministic, real-time processing, direct access to I/Os and ultra-low-latency requirements. It includes LEDs and push buttons for GPIO, audio, and a temp sensor. Together the BeagleBone Black and PRUCAPE are an ideal evaluation module solution to begin PRU development on the Sitara platform.

Featured AM3358 Microprocessor:
Texas Instruments AM3358 Sitara™ 1GHz ARM Cortex-8 Microprocessors are based on an ARM Cortex-8 32-Bit RISC processor. This processor has a frequency of 600/800/1000MHz, a MIPS of 1200/1600/2000, and a 3D graphics accelerator (PowerVR SGX™) designed to support display and gaming effects. This processor features 2 controller-area networks (CANs), dual-core programmable real-time units (PRUs), and comes in a compact 15.0x15.0mm 324-pin package. These devices are enhanced with image, graphics processing, peripherals and industrial interface options such as EtherCAT and PROFIBUS. The devices support high-level operating systems (HLOS). Linux® and Android™ are available free of charge from TI. This processor is featured in the Beaglebone Black and Beaglebone Green single board computers.

PRUCAPE

  • Temperature sensor monitoring using 1-wire interface
  • LCD Connector for optional character display (not included). Compatible with Newhaven NHD-0208AZ-RN-YBW-33V
  • Audio jack connection output
  • Dual GPIO push button switch
  • LEDs

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.