Battery Holder - 1x18650 (board mount)

Added to your shopping cart

Keystone Electronics 18650 Battery Holders are ideal for 3.7V, high energy, lower weight mobile electronics, industrial, and telecomm applications that have circuit protection to prevent battery damage. The 18650 battery holders are engineered to withstand the rigors of abuse and recharging cycles associated with the 18650 Lithium-ion cell usages. The holders feature snap-in PC contacts to assure stability during wave soldering and are clearly marked with polarity identification to assure proper orientation.

This specific battery holder can hold one 18650 battery.

  • Number of Batteries: 1 Battery
  • Termination Style: Solder Tabs
  • Color: Black
  • Material: Nylon, High Temperature
  • Mounting Style: Through Hole
  • Contact Plating: Nickel

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.