GPS\/GNSS embedded antenna<\/a>.<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n- Dimensions: 50x38x17mm<\/li>\n
- Weight: 75g including 3m cable<\/li>\n
- Frequency Range: 1575 - 1610MHz<\/li>\n
- GPS Center Frequency: 1575.42MHz<\/li>\n
- GLONASS Center Frequency: 1602MHz<\/li>\n
- LNA Voltage: 3 to 5VDC<\/li>\n
- LNA Gain: 28dB<\/li>\n
- LNA Current: 10mA<\/li>\n
- Termination Connector: SMA<\/li>\n
- Impedance: 50\u03a9<\/li>\n
- Right hand polarization<\/li>\n
- Cable Length: 3 meter<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Datasheet<\/a><\/li>\n<\/ul>","description_markdown":"Normal GPS antennas are optimized for the US based GPS reception which is great but with more and more modules capable of tracking additional constellations (termed [GNSS](https:\/\/en.wikipedia.org\/wiki\/Satellite_navigation) receivers) you're going to need the right antenna! This exceptional GPS\/GNSS antenna is designed for both GPS and GLONASS reception. When used in conjunction with the [SparkFun GPS ground plate](https:\/\/www.sparkfun.com\/products\/15004) this antenna achieved excellent TTFF and SIV statistics for both GPS and GLONASS constellations. The magnetic mount allows it to be easily mounted to a metal base such as a ground plate or car roof. The antenna is terminated with a 3m cable and standard SMA connector. \r\n\r\nWe recommend this antenna for RTK use when combined with the [ground plate](https:\/\/www.sparkfun.com\/products\/15004). If you need Beidou reception and additional gain consider the [GPS\/GNSS embedded antenna](https:\/\/www.sparkfun.com\/products\/14987).\n\n**Features:**\n\n* Dimensions: 50x38x17mm\r\n* Weight: 75g including 3m cable\r\n* Frequency Range: 1575 - 1610MHz\r\n* GPS Center Frequency: 1575.42MHz\r\n* GLONASS Center Frequency: 1602MHz\r\n* LNA Voltage: 3 to 5VDC\r\n* LNA Gain: 28dB\r\n* LNA Current: 10mA\r\n* Termination Connector: SMA\r\n* Impedance: 50\u03a9\r\n* Right hand polarization\r\n* Cable Length: 3 meter\n\n**Documents:**\n\n* [Datasheet](https:\/\/sparkle.sparkfun.com\/sparkle\/file_store\/parts\/13290\/1\/2020-03-06_10:45:00\/GPS-14986%20Data%20Sheet.pdf)\n\n","date_published":"2018-10-09 10:44:26.994238-06","price":13.95,"qty_price":{"1":13.95,"25":13.25,"100":12.56},"in_stock":true,"backorder_allowed":true,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8529.10.9100","pack_length":"150mm","pack_width":"100mm","pack_height":"10mm","packed_weight":"0.1664lbs","ascii_art":"\n\n\n\n\n\n .';codxkkkkkxdoc;'.\n .,cxOO0KKKKKKKKXKKKKKXKK0ko;.\n .;dkOOO000KXXXXXXXXXKKKKKKK000000xc'\n 'cxxkkOOO0KKKKKKKKKKXXXXXKK000OOOOkOOOkkl;,.\n ;xkxkOOOOKK0OO0KXXXXXXXXKKKKKK0OOOkkxxkkO00OOd.\n ,kOkk0OOKKOkO00Okdoc:;,,'''''',,;;:cloddx0X0O0kkk:\n oOOk00OXKkll:,... ...;00kOOO0OOx.\n .xOOOKOKKk:.. ..;dO0OK00O,\n xkO0X0XKo. .oOKOXK00l.\n .cxOO0XKXKl. .dKKKK0Kk0:\n 'dK0Ox0KXXXd '0XKK0KOckx.\n ,x0kc:Ox0XKX0. .0XKK0XO;.lO;\n 'xkl' ;Ox0XKXx :KX0OKOO:..'xl\n .okc. dkxOXKKd ;0X0OKOOo..'..lx.\n :Ox,. .Okkx0KKO, .l0KkO0k0k. ... ;x;\n .lOo.. O0kkdO00O; .:kOkk0kOKk, . .dc\n .xOd.. c0OxxdkOkOo. 'lkxkOOkkK0d. .dl\n .dOd. o0Oxxddkxkxo' .;oxxkkOkxkKKx:. .dl\n ,xxx' cxkxxdxdxkxkx:'. ..,cdkkkOO00kdk00kc. .k;\n ;xxxo. 'ldxxxxxkkxkkkkxdlc::;;;:ccldxO0000KKXKK0OkkOkxc. ck\n .;l,l; .:ddxxkOOOOO00000000KKKKKKKXXXXXXXK00Okkkkd:. .0,\n .c:, ':okOOO00KKKKKKKKKKKXXXKKKKK0000OOOko:. .0,\n .;cdkO000KKXXXKKKKKKKKKK0Okdl;. .'. ;O.\n ..',;:cllooollc:,'.. .'cxO000kc. ,k;\n .,lx0000000000Oo' .ld'\n 'cxO0000000000000000kc.'lc'\n .lkO0000000000000000KK0K00kd.\n 'ldxkO000000000000000KKKKKKK00x;.\n .,;:codxOO000000000000000KKK0kxddxxo,\n ...'',:codkkO0000000000000Odocooddddxo\n :l;'''',;:codxkOO0000000koc:cclloddooo:\n ,kOxo:,''',;:cldxkkOO0kdc::::cloodooooo:\n ;odkOko:,''',,;cldxkkdllcc:cloooooool;.\n 'clodkOkdc;,,,,,;lkOkxdolloooooooo;.\n 'clodkOkxo:,,;xKKK0Okdooooool,.\n .clodxOOkdd0KKKKKxoooool,.\n .:oodxkOOO000Oooooc,.\n .;lodkkkkkkdoc,.\n 'lddoool,.\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/14986\/images.txt","categories":[{"18":"GNSS Antennas"}],"quantity":268,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/3\/2\/9\/0\/14986-GPS_GNSS_Magnetic_Mount_Antenna_SMA_-_3m-04.jpg"}],"related_products":[16481,15136,17285,22660,21801,15712,15192,18037,22693,21305,15005,16329,21229,19663,18568,18031,177,14987,9145,23814,21281,16838,17519,15246]}