"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"14992","CAB-14992","Cable - 5 Pin 1mm Pitch - Breadboard Jumper","
This is a 5 wire cable with a SHR style (1mm pitch) connector on one end and 5 breadboard friendly pins on the other. These are very similar to our Qwiic connectors and cables but are 5-pin. This cable is especially handy for devices with the rare SHR connector where you just need breadboard access.
- Cable Length: 150mm
- Wire Gauge: 28AWG
- Connector part number: SHR-05V-S-B
- Cable plugs into part number: SM05B-SRSS-TB or BM05B-SRSS-TB
","This is a 5 wire cable with a SHR style (1mm pitch) connector on one end and 5 breadboard friendly pins on the other. These are very similar to our Qwiic connectors and cables but are 5-pin. This cable is especially handy for devices with the rare SHR connector where you just need breadboard access.
* Cable Length: 150mm
* Wire Gauge: 28AWG
* Connector part number: SHR-05V-S-B
* Cable plugs into part number: [SM05B-SRSS-TB](https://cdn.sparkfun.com/assets/f/0/c/2/0/eSH.pdf) or BM05B-SRSS-TB
","2018-12-06 16:14:19.763696-07","1.5","1.51.431.35","","","1","","","","","","8544.42.9090","60mm","60mm","10mm","0.0093lbs","
..\',;;,\'..
.:ldxxxkkxxxdddl;.
\' ..........\',;::cllllllllllooddodxxxl\'
..;cc:llooooollllllc:;,,\',,,;,\'\'\'\'\',,,,,,,,,;:ldkc.
:cool:ccccc:;,\'.... ..lddko\' ..\',;:c:lkd\'\'.
.:cooc:\'.. .:olo; ..;ckx,\';;.
,,;;\':. .lc:; .dd\'\'\';,
\'lc,. .xc.l\'\'c.
\'l;,. ,x;.x.,l.
.l:,. lo\'\'l :l.
:l:\' .xc.c..l,
.ll:. lc:c.,l,
.ll;. ,ccl.cl.
.;oc. xc.;cc.
.:l:. .l,:c,cl.
.,::;.. .:o:ll\'..ol.
.\';cc;,... ..,lool,lo: ..o:.
.\':llllooooooooc;. .Ol.. ;:;.
......... cxko\'\'l.;.
lxkOxc:c\'l.
lxkOkc:xKdl.
lxxxOc:xXx::.
lxdxOccxXOdldlc.
lxxoOlcoXKkKKKko,
lxxd0dclKXO0KK0Oo,
lxxlxxccxXKO0xO00x,
\'::;:dcclKXOkxlk00x;
.;:;coOxdx;,dOOxc.
...ccl\'\'....cOOxl.
.lcc,. ;OOx;
.lc::.. .. .
.... .
.
","https://www.sparkfun.com/products/14992/images.txt","Cables","0","","14425",""