NEMA23-17-01SD-AMT112S 2.8A Stepper motor with Encoder

Added to your shopping cart

CUI’s Stepper Servo Motors combine a NEMA stepper motor with the AMT11 series incremental encoders to provide a dependable motor and motion control feedback solution. Ths NEMA stepper motor features up to 0.6N-m holding torque, digitally set zero position, patented capacitive encoder ASIC technology, and incremental resolutions up to 4096PPR. The NEMA stepper motors with incremental encoder can be paired with a controller to provide closed-loop feedback for a complete servo system. The incremental encoder can be programmed via AMT Viewpoint™ software without removing the encoder from the motor.

  • CUI AMT112S encoder + LIN Engineering stepper motor
  • Stepper motor with encoder for closed-loop mode when paired with a controller
  • Small, compact NEMA 23 frame size
  • 85 oz-in (0.60 N-m) holding torque
  • Patented capacitive encoder ASIC technology
  • Incremental resolutions up to 4096 PPR
  • Resolutions programmable with AMT Viewpoint™ PC software
  • Digitally set zero position

Customer Comments

Customer Reviews

No reviews yet.