Vertical SMT Connector - 0.4mm, 24-Pin

Added to your shopping cart

Hirose Electric DF37B-24DP-0.4V(53) Board-to-Board / Board-to-FPC Connector features 24 contacts, a mated height of 0.98mm, width of 1.98mm, and length of 5.94mm making these connectors one of the smallest in their class. Sufficiently large flat areas allow pick-up with vacuum nozzles of automatic placement equipment if you’re into that sort of thing. These connectors provide physical shock and vibration protection, solder wicking prevention, and self-alignment within 0.3mm.

  • Reduced size and board-occupied area
  • Reliable electrical and mechanical connection - 2-point contacts and effective mating length of 0.25mm
  • Self alignment within 0.3 mm
  • Physical shock and vibration protection due to 2-point contact
  • Nickel barriers & unique form for Solder wicking prevention
  • Contamination protection
  • Current Rating: 0.3A max.
  • Voltage Rating: 30V AC, DC
  • Mounted Height: 0.98mm
  • Contact Mating Area Plating: Gold
  • Terminal Pitch: 0.4mm
  • Operating Temperature Range: -35ºC to 85ºC

Customer Comments

Customer Reviews

No reviews yet.