"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"15091","SPX-15091","Sunflower Shield - 3.5\"" TFT w/ Cap Touch","
The Sunflower shield from Cowfish Studios enables your Arduino to run extremely responsive graphics and touch processing while still leaving plenty of processor power for other tasks like running simulations, sampling sensors, or responding to the user.
The TFT LCD display is a high-quality QVGA (320 x 240, 24 bit color depth) multi-domain display that is great for viewing from many angles. On top of the display is a very responsive 3.5\"" diagonal capacitive touchscreen. This is the kind of touchscreen used on cell phones - not the frustrating resistive touch technology like you\'d find on a payment pad at the Home Depot. There is also an 8 Ohm 1.25W audio amplifier with a poke-home connection for the included speaker. What\'s the best part of all these goodies? Thanks to the Bridgetek FT813 Graphics Controller IC with Embedded Video Engine (EVE) it won\'t eat up all of your Arduino just to run them! The FT813 uses an object-based command set to render the image onscreen, handle touch input, and output audio. This keeps traffic on the SPI bus to a minimum and allows the host microcontroller to focus on more interesting tasks.
But wait, there\'s more! Hold on to your seat cause the Sunflower shield also includes a K-type thermocouple amplifier (thermocouple included), an output to control a solid state relay, and a PWM backlight controller for the LCD. We\'re truly curious what kind of monstrosity you will make with all this capability.
If the object-based graphics engine is intimidating don\'t worry! Thankfully a man named James Bowman wrote a very good Arduino library to support the FT813 chip and then went above and beyond to create the ultimate manual for his library. He took all the hard work out and left only the tasty creative jobs up to you, and there are even a host of examples to get started with.
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our
forum for support or to ask a question.
We do not plan to regularly produce SparkX products so get them while they’re hot!
Features:
Graphics
- 3.5\"" 320 x 240 (QVGA) TFT Display with 24 bit color
- Multi-domain vertical alignment for better visibility
- Bridgetek FT813 graphics controller IC with Embedded Video Engine (EVE)
- Integrated capacitive touchscreen
- Constant-current PWM LED driver for backlight
- Excellent Arduino support w/ Gameduino2 library
Peripherals
- Micro SD card slot using SPI
- K-type thermocouple using MAX31855 amplifier -- range -200 to 700 C, +/- 2 C
- Poke-home connection for 8 Ohm 1W speaker
- Poke-home connector for solid-state relay control
Arduino Pin Usage (Uno)
- SPI (Shareable)
- MOSI (D11) : TFT, SD
- MISO (D12) : TFT, SD, Thermocouple
- SCLK (D13) : TFT, SD< Thermocouple
- Other (Reserved)
- D6 : TFT Chip Select
- D5 : TFT Power-down
- D2 : TFT Interrupt
- D10 : SD Chip Select
- D3 : Thermocouple Chip Select
- D4 : Solid State Relay
Power
Dimensions
- Bezel size: 77 x 64 mm
- Mounting tabs: 68.2 x 72.3 mm, 6.6 mm behind glass top
- Must be placed as the last shield on Arduino
Documents:
Cowfish Studios
Software
","The Sunflower shield from [Cowfish Studios](https://www.cowfishstudios.com) enables your Arduino to run extremely responsive graphics and touch processing while still leaving plenty of processor power for other tasks like running simulations, sampling sensors, or responding to the user.
The TFT LCD display is a high-quality QVGA (320 x 240, 24 bit color depth) multi-domain display that is great for viewing from many angles. On top of the display is a very responsive 3.5\"" diagonal *capacitive* touchscreen. This is the kind of touchscreen used on cell phones - not the frustrating resistive touch technology like you\'d find on a payment pad at the Home Depot. There is also an 8 Ohm 1.25W audio amplifier with a poke-home connection for the included speaker. What\'s the best part of all these goodies? Thanks to the Bridgetek FT813 Graphics Controller IC with Embedded Video Engine (EVE) it won\'t eat up all of your Arduino just to run them! The FT813 uses an object-based command set to render the image onscreen, handle touch input, and output audio. This keeps traffic on the SPI bus to a minimum and allows the host microcontroller to focus on more interesting tasks.
But wait, there\'s more! Hold on to your seat cause the Sunflower shield also includes a K-type thermocouple amplifier (thermocouple included), an output to control a solid state relay, and a PWM backlight controller for the LCD. We\'re truly curious what kind of monstrosity you will make with all this capability.
If the object-based graphics engine is intimidating don\'t worry! Thankfully a man named James Bowman wrote a very good Arduino library to support the FT813 chip and then went above and beyond to create the [ultimate manual for his library](http://excamera.com/files/gd2book_v0.pdf). He took all the hard work out and left only the tasty creative jobs up to you, and there are even a host of examples to get started with.
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our
forum for support or to ask a question.
We do not plan to regularly produce SparkX products so get them while they’re hot!
**Features:**
**Graphics**
* 3.5\"" 320 x 240 (QVGA) TFT Display with 24 bit color
* Multi-domain vertical alignment for better visibility
* Bridgetek FT813 graphics controller IC with Embedded Video Engine (EVE)
* Integrated capacitive touchscreen
* Constant-current PWM LED driver for backlight
* Excellent Arduino support w/ [Gameduino2 library](https://github.com/jamesbowman/gd2-lib)
**Peripherals**
* Micro SD card slot using SPI
* K-type thermocouple using MAX31855 amplifier -- range -200 to 700 C, +/- 2 C
* Poke-home connection for 8 Ohm 1W speaker
* Poke-home connector for solid-state relay control
**Arduino Pin Usage (Uno)**
* *SPI (Shareable)*
* MOSI (D11) : TFT, SD
* MISO (D12) : TFT, SD, Thermocouple
* SCLK (D13) : TFT, SD< Thermocouple
* *Other (Reserved)*
* D6 : TFT Chip Select
* D5 : TFT Power-down
* D2 : TFT Interrupt
* D10 : SD Chip Select
* D3 : Thermocouple Chip Select
* D4 : Solid State Relay
**Power**
* Vin requires 5V
**Dimensions**
* Bezel size: 77 x 64 mm
* Mounting tabs: 68.2 x 72.3 mm, 6.6 mm behind glass top
* Must be placed as the last shield on Arduino
**Documents:**
**[Cowfish Studios](https://www.cowfishstudios.com/)**
* [Getting started guide](https://www.cowfishstudios.com/learn1)
* [Kickstarter](https://www.kickstarter.com/projects/cowfishstudios/sunflower-shield-35-hmi-display-w-cap-touch-for-ar)
**Software**
* [Gameduino2 Library with Added Sunflower Support (ZIP)](https://cdn.sparkfun.com/assets/b/8/c/f/d/gameduino2.zip)
* [Gameduino2 Tutorial, Reference, and Cookbook](https://cdn.sparkfun.com/assets/5/6/f/b/5/gd2book_v0.pdf)
","2018-11-13 15:30:06.069006-07","39.95","39.95","","","","","","","","","8531.20.0020","150mm","150mm","35mm","0.2500lbs","
.
...\',:loodxkO00.
...\',;:clodxkO0KKKKKKKKKK000OOXKo
. . ...\',;:clodxOOKKXXXXXXXXXXKKKKKK000OOOkkkkxxxddKXK.
...\';:cclodxkO0KKXXXXXXXXXXXXXXXXXKKKKKKK000000OOOOOOkkkkkxxxddkXXl
lKKXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKK000000000OOOOOkkkkkxxxxdxKX0.
\'KXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKK00000000OOOOOkkkkkkxxxddOXXc
kXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKK0000000000OOOOOkkkkkxxxddxKX0
lKXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKK0000000000OOOOOkkkkkxxxddOXX:
\'KXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKK000000000OOOOOOkkkkxxxxdxXXk
kXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKK000000000OOOOOkkkkkxxxdd0XK,
lXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKK00000000OOOOOkkkkkxxxxdkXXx
\'KXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKKK000000000OOOOOkkkkxxxxdd0XX\'
OXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKKKKK0000000OOOOOkkkkkxxxddkXXd
lXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKKKKKK000000OOOOOOkkkkkxxxdxKXK.
\'XXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKKKKKKK000000000OOOOOkkkkxxxxdOXXo
OXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKKKK0000000OOOOOkkkxxxxdxKXK.
lXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKKK000000OOOOOkkkkxxxxdOXXl
,XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKK000000OOOOOkkkkxxxxxxXX0
OXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKK0000000OOOOOkkkkxxxxd0XX:
oXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKK000000OOOOOkkkkxxxxxkXXk
,XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKK0000000OOOOOkkkkxxxxd0XK,
OXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKKK0000000OOOOOkkkkxxxxdkXXd
oXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKK0000000OOOOOOkkkkkkkkOXXO.
,XXXXXXXXXXXXXXXXXXXXXKKKXKKKKKKKKKKKKKKKKK00000000KKKKKKKXXXXXXXXXXKl
OXXXXXXXXXXXXXXXXXKKKKKKKKKKKKKKKKKKKKXXXXXXXXNNNNNNNNNNNXXXXXXXXXXKk.
oXXXXXXXXXXXXXXXXXXXKKXKKKXXXXXXXXXXXXNNNNNNNNNNNNNNNNNNXXXXXXXXXK0ko.
,XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXNNNNNNXXXXXXXXXKK0Okxdoool:;\'.
OXXXXXNNXNXXNXXXXXXXXXXXXXXXXXXXXXXXXXXXKKK0OOkxxddoool:::;,,;.. . .
oXXXXXXXXXXXXXXXXXXXXXXXXXK00OOOkOkkxoccooclllclcc:;\'........\'
\'XXXXXXXXXXXXK0Okkkxxxxoodddddooooollcc:::;;\'.... .....
kOOkkxxdolc::::::::;;;;,,,,,,\'\'\'.......
.,;::::;\'\'..........
.......\'.
.. ..
.....
","https://www.sparkfun.com/products/15091/images.txt","Color,
SparkX","0","","13733,
13975,
15143,
11377,
15094",""