"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "15114","WRL-15114","U.FL to U.FL Mini Coax Cable - 200mm","
This cute little coax is a champ in our RF kit! It has a right angle female U.FL (aka I-PEX) connector on both ends. Now instead of jerry-rigging a few U.FL to SMA cables together we can go straight from one U.FL device to another. As an added bonus this coax is the nice stuff - approximately 1mm in diameter and extra flexible. The 50-ohm impedance of this cable makes it well suited for almost all SparkFun RF products including GPS, LoRa, and RFID.
Features:
Documents:
","This cute little coax is a champ in our RF kit! It has a right angle female U.FL (aka I-PEX) connector on both ends. Now instead of jerry-rigging a few U.FL to SMA cables together we can go straight from one U.FL device to another. As an added bonus this coax is the nice stuff - approximately 1mm in diameter and extra flexible. The 50-ohm impedance of this cable makes it well suited for almost all SparkFun RF products including GPS, LoRa, and RFID. **Features:** * 200 mm length * 1.25 mm diameter * U.FL connectors on both ends (cable side, to mate with SMD board connector) **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/0/3/f/7/7/IX1-13B200-IX1.pdf) ","2019-01-10 16:16:08.028356-07","1.95","1.95","1","1","1","","","","","","8544.42.9000","109mm","76mm","6mm","0.0067lbs"," .\'...:. .:cc\' .;cc:\'. .;cc:\'. .;llc,. .,cll;. .:oo:\' .;coxkxddddoll:,. .;ok0KOo;. .,coc. \'d0Kko;. .;l:. ;kOd:. .l:. ;dl,. .o, \'okc. cc \'x0d. cc .oOO; x. \'kOx. :l \'k0c ;o kd. cc cO. .k. .xoO. o; .k\' oc .o; ,x. .oc :o. ,x. ,o; .co\' ,x. \'lc\' .:oc. .x. .\'coc;.. .\':lo:. .x\' .,:ccccccc::cccccccc;\'. o; ;o .x. o: ;d .x. o: ;d .o. .. ..;. .\'o\' ","https://www.sparkfun.com/products/15114/images.txt","RFID Accessories","93","","17285, 15712, 16329, 15733, 18568, 20687, 17381, 9145, 18569, 15247, 662, 18154",""