"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"15124","WRL-15124","Amp\'ed RF WiFi Camera Module - WFV3918","
The WFV3918 from Amp\'ed is a small footprint, low cost RF video module, supporting 720p video resolution, both live streaming and SD card storage, with up to 300m range line-of-sight (5Ghz band). Easily accessible via the VLC mobile app, the WFV3918 can be used to transmit video and audio remotely from your next project!
This module combines an HD camera sensor with the ACC1340, Amp\'ed\'s fully integrated WiFi Radio single chip solution, and the AK3918E HD IP Camera SoC. It also includes a MEMS microphone and speaker output.
We have 2 version\'s of the board in stock currently, a version with a button and one without. The product page and photos reflect the version without the button. If you do receive the version with the button please go to https://www.ampedrftech.com/prod_vm.php to find the proper documentation for this version
Features:
- Hardware
- WiFi: ACC1340
- CPU: AK3918E
- 25mm x 45mm
- MEMS microphone
- Speaker output
- Video
- 1280x720P, 25 FPS
- H.264/MJPEG encoding
- WLAN
- 802.11a/b/g/n
- High Band: 5GHz (2.4GHz optional)
- Output Power, +24dBm for 5GHz
- WiFi Direct
- Soft Access Point
- Security: WPAI/WPA2, AES, WEP
- 300m line-of-sight range
Documents:
","The WFV3918 from Amp\'ed is a small footprint, low cost RF video module, supporting 720p video resolution, both live streaming and SD card storage, with up to 300m range line-of-sight (5Ghz band). Easily accessible via the VLC mobile app, the WFV3918 can be used to transmit video and audio remotely from your next project!
This module combines an HD camera sensor with the ACC1340, Amp\'ed\'s fully integrated WiFi Radio single chip solution, and the AK3918E HD IP Camera SoC. It also includes a MEMS microphone and speaker output.
We have 2 version\'s of the board in stock currently, a version with a button and one without. The product page and photos reflect the version without the button. If you do receive the version with the button please go to https://www.ampedrftech.com/prod_vm.php to find the proper documentation for this version
**Features:**
* Hardware
* WiFi: ACC1340
* CPU: AK3918E
* 25mm x 45mm
* MEMS microphone
* Speaker output
* Video
* 1280x720P, 25 FPS
* H.264/MJPEG encoding
* WLAN
* 802.11a/b/g/n
* High Band: 5GHz (2.4GHz optional)
* Output Power, +24dBm for 5GHz
* WiFi Direct
* Soft Access Point
* Security: WPAI/WPA2, AES, WEP
* 300m line-of-sight range
**Documents:**
* [Datasheet v1.3](https://cdn.sparkfun.com/assets/c/7/1/a/8/Datasheet_v1-3.pdf)
* [ACC1340 Brief](https://cdn.sparkfun.com/assets/2/1/5/4/2/ACC1340_Brief.pdf)
* [Mode Selection App Note](https://cdn.sparkfun.com/assets/8/0/d/2/e/WFV3918_mode_selection_app_note.pdf)
","2019-02-07 15:21:53.938297-07","39.95","39.9537.9535.96","","","","","","","","","8517.70.9000","250mm","175mm","35mm","0.5581lbs","
.\'.
.,codxd:\'.
\'c:d000Okxkkxx;
.:okdko:;;;,\'\'...
.coxd;\'... .:l\'
;cc0Oc. \'cxkOXKKk;
\'dokdoo \'cxKKKKKKKK0KKOc
.::..,,c.,lxKKKKKKKKK0KKKKKKK0l.
.lx0KKKKKKKKKKKKKKKKKKKKKKx,
.odox0KKKKKKKKKKKKKKKKKKXKKKO:
.ooddox0KKKKKKKKKKKKKXXXXXXKKK0c.
. .:. .:odddox0KKKKKKKKKKXXXXXXXKKKKKKo.
\'cxKNO\' .,ccc:c;. .;odddddOKKKKKKKKKKKKKKXXXKKKKKKx,
.;od0NNXkl\' .c:;coodoc;dl. .;oddxddOKKKKKKKKXKKKKKXXKKKKOkd;
.;d0XXXK;o\' ,:,:cccldodc:c. .;oddxddOKK000KXXXKKKKK0kxdddx\'
.x0Od:. \'. \'docooxxxdc:cc. .;dddxddOK0KKKKXK0Okxddxxxdc.
.. .:olldkkxdxoo\'\'. .:dddxddOKK0Okxxxxxxkx:\'.
. .;:;;;;;;,,:c\'. .;oddxdkxxxxxxxdc,.
.. .coo\'\'cdkx; .;ddxxxxxko;.
.. \':,\',\';odo: .;ddo:\'
.. ;xxx; \'cc,
.. ,dkxcOKK0\'
.. \'dxokkl.
.. \'lkkd,
.. ..
..
..
..
.
","https://www.sparkfun.com/products/15124/images.txt","Imaging,
WiFi,
RF","0","","17544,
20812,
14678,
13004,
16989,
15948,
14832,
15107,
16465,
18737,
16299,
14725,
14534",""