×

SparkFun Support and Front Desk will be closed on Thursday 11/14 from 1-2:30pm for a company event. Please plan to pick up your orders before or after this timeframe.

Sno Development Board

Added to your shopping cart

Alorium Technology Snō Development Boards are FPGA based, Arduino compatible and programmable with Arduino IDE. The boards have a compact footprint making them ideal when space is constrained. The Snō boards have an embedded 8-bit AVR instruction set and are configurable with custom Xcelerator Blocks on the FPGA. The boards have faster clock rates and overall application speed. The Snō features an embedded on-board Intel Max 10 FPGA.

The boards come with preinstalled Xcelerator Blocks (XB) which are optimized hardware implementations of a unique processor intensive function. Snō ships with XBs: Enhanced Analog-to-Digital Converter, NeoPixel Control, Floating Point Math and Servo Control. Snō can be field-updated to change the XBs implemented on the FPGA.

  • Programmable with Arduino IDE
  • Embedded 8-bit AVR instruction set compatible microcontroller
  • Configurable with custom Xcelerator Blocks on the FPGA
  • FASTER clock rates and overall application speed
  • Memory
    • Program Memory: 32KB
    • Data Memory SRAM: 2KB
  • Physical Dimensions
    • 0.7 inches x 1.7 inches
  • Analog Inputs
    • 3.3V tolerant
    • Performance: 1MHz
    • Resolution: 12-bit sustained
    • Sample Rate: 1 million/second
  • Digital I/O
    • 3.3V Inputs
    • 3.3V Outputs
    • 42 Digital I/O Pins
    • 16 PWM Digital I/O Pins
    • 6 Analog Pins

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.