×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

EVE2 Premium LCD Board - 4.3in (TFT)

Added to your shopping cart

Newhaven Display's 4.3" EVE2 TFT module powered by the FTDI/Bridgetek embedded graphic engine with capacitive touch integration. This Human Machine Interface (HMI) display offers users the highly desired, easy to work with Serial SPI communication, which enables the use of low-cost MCUs as the system host. For higher performance video, SPI data lines are supported in single, dual or quad mode and 1MB of RAM is built-in with no external frame buffer required.

This particular module is packaged with a Premium display, a projected capacitive touchscreen and a feature-rich controller allowing an all-in-one solution to control graphics, touch and audio. The Premium TFTs have improved brightness and the widest optimal viewing range.

  • Premium TFT with capacitive touch panel
  • 480x272 pixel resolution
  • On-board FTDI FT813 Embedded Video Engine (EVE2)
  • SPI Interface for Communication
  • Two Industry-Standard 20-pin Connection Options
  • 1MB of Built-in Graphics Memory (RAM)
  • On-board LED Backlight Driver with PWM
  • Multiple Image Formats, Widgets, Video & Audio Playback
  • Includes Audio Synthesization Capability
  • Built-in Scalable Fonts
  • Up to 255 Touch Tags for Tracking Touch Movement
  • 4 Mounting Holes for Standard M3 Screws
  • Portrait and Landscape Orientations Supported

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • I also purchased the premium 4.3" EVE2 display and Arduino shield, just to discover that there was no 20 pin, 1.0mm FFC interconnect cable. Sparkfun, to avoid future customer disappointments, please start carrying this cable or advise that it doesn't come with the kit.

  • I purchased the "premium" 5" EV2 display and arduino shield - I assumed premium meant all of the pieces required were in the kit. I cannot use the display until I purchase a 20 pin, 1.0mm FFC bottom contact cable. I can't find it listed at Sparkfun - come on guys - I don't mind paying a premium here - just have all the parts to start included -or- be clear that I need this specific cable - and where I can buy it before I commit. I am very disappointed.

Customer Reviews

No reviews yet.