"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "15169","COM-15169","Capacitor 4.7uF - SMD (Strip of 10)","
This is 10 pack of tiny 4.7µF SMD decoupling capacitors. Each of these capacitors offers a DC voltage rating of 16V and a capacitance tolerance of -20% to +80%. Additionally, these capacitors are 1206 sized, are non-polar, and feature an operation temperature rating of −30°C to +85°C.
Personally, we prefer to use these little caps on our LuMini LED Rings in larger installations to prevent voltage dips when turning on a large load of LEDs all at once.
Includes:
Documents:
","This is 10 pack of tiny 4.7µF SMD decoupling capacitors. Each of these capacitors offers a DC voltage rating of 16V and a capacitance tolerance of -20% to +80%. Additionally, these capacitors are 1206 sized, are non-polar, and feature an operation temperature rating of −30°C to +85°C. Personally, we prefer to use these little caps on our [LuMini LED Rings](https://www.sparkfun.com/categories/tags/lumini) in larger installations to prevent voltage dips when turning on a large load of LEDs all at once. **Includes:** * 10x Capacitor 4.7µF - SMD **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/9/e/e/d/b/KEM_C1005_Y5V_SMD.pdf) ","2019-01-17 14:46:29.694463-07","2.1","2.121.89","","","1","","","","","","8532.24.0020","89mm","57mm","2mm","0.0026lbs"," ..\':c;\'... ....;coolc,... ......\',;;\'. ..:ol:;\'..... ....\';clol;... ..\'....\'\',\'.. ..\'cooc:,.... ....\':cllc,... .......\',,.. ..colc;,..... ....\':clol;... ........,;,.. ..;loc;\'..... ....;:lllc\'. .......\',\'.. ..:c:,....... ...;clool:... ......\';::,.. .\',......... ..;lool:\'... ....\';:cc;.. ........\'... .\'cc:,\'..... ....:llooc;.. ......\';::,.. ............ .;lll:,.... .....;:llc;... .......\',\'.. ..,\'......... ...:looc:\'.. ....,;cc:,.. ....... ","https://www.sparkfun.com/products/15169/images.txt","Capacitors, SMD ICs","0","","13698, 14966, 14456, 14967, 18354, 14579, 12878, 9163, 746, 8375, 8982, 523, 8571, 96",""