×

In celebration of the 50th anniversary of Apollo 11's Moon Walk, we are offering $50 off our SparkFun Inventor's Kit for RedBot and the Arduino Engineering Kit while supplies last! Use promo code APOLLO11 at checkout until 11:59 p.m. MT to get yours today!

Pycom OEM Reference Board

Added to your shopping cart

Reference board for the L01 and W01 OEM modules (not included) from Pycom. The board has an on board button, WS2812B Tri-Color LED, Chip Antenna, and U.fl connection for working with everything you might use one of the OEM Modules for in a breadboard friendly form factor. It's a simple way to prototype your next project/product using the Pycom OEM modules which are suitable for volume usage.

Please Note: This board is not compatible with the L04 or G01 modules.

  • Suits both L01 or W01 OEM Modules
  • U.FL connector for the L01's LoRa output.
  • On-board 2.4GHz antenna for WiFi and Bluetooth, with the ability to switch to a external antenna via a U.FL connector.
  • WS2812B RGB LED
  • 3.5-5.5 Input switch mode DC-DC regulator with low current draw during deep sleep
  • Reset button

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.