×

SparkFun Support and Front Desk will be closed on Thursday 11/14 from 1-2:30pm for a company event. Please plan to pick up your orders before or after this timeframe.

Pycom WiPy 3.0

Added to your shopping cart

A small, space conscious development board for the Pycom MicroPython enabled enterprise level system in package based on the ESP32 chipset featuring both WiFi and Bluetooth connectivity. The board features both a chip antenna and u.FL connector for longer wireless range in addition to an on board button and Tri-Color LED. A perfect IoT development board for those looking to program in MicroPython.

The 3.0 variation features the following upgrades:

  • Deep sleep current draw fixed, now only 19.7µA
  • Upgraded RAM from 512KB to 4MB
  • Upgraded External FLASH from 4MB to 8MB
  • Antenna select pin moved from GPIO16 to GPIO21 (P12)

For more information, check out the Features tab and Datasheet in the Documents Tab.

Features

  • Powerful CPU, BLE and state of the art WiFi radio
  • 1KM WiFi range
  • MicroPython enabled, the Linux of IoT for fast deployment
  • Fits in a standard breadboard (with headers)
  • Ultra-low power usage: a fraction compared to other connected micro controllers

Processing

  • Espressif ESP32 chipset
  • Dual processor WiFi radio system on chip
  • Network processor handles the WiFi connectivity and the IPv6 stack
  • Main processor is entirely free to run the user application
  • An extra ULP-coprocessor that can monitor GPIOs, the ADC channels and control most of the internal peripherls during deep-sleep mode while only consuming 25uA

Interfaces

  • 2 x UART, 2 x SPI, I2C, I2S, micro SD card
  • Analog channels: 8_12 bit ADCs
  • Timers: 4_16 bit with PWM and input capture
  • DMA on all peripherals
  • GPIO: Up to 24

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.