×

SparkFun Support and Front Desk will be closed on Thursday 11/14 from 1-2:30pm for a company event. Please plan to pick up your orders before or after this timeframe.

Hinj Development Board

Added to your shopping cart

The Hinj development board uses an Intel MAX 10 FPGA along with multiple connectivity options to create an all-in-one IoT/Smart Automation development solution. With Modular compatibility for Arduino, Digilent Pmod, and Digi XBee it is easy to migrate previous designs or projects to the FPGA. On-board WiFi and Ethernet makes connecting your project simple as well.

  • Hinj Development Board
  • USB Cable
  • Power Adapter
  • Intel MAX 10 FPGA (50K LE)
  • Embedded 8-bit Microcontroller
    • AVR Compatible
    • Selectable 16/32 MHz
    • Program FLASH: 32 KB
    • Data Memory SRAM: 2 KB
  • Integrated Hardware Acceleration
    • Pre-installed Xcelerator Blocks
    • Customizable FPGA fabric
  • On-Board WiFi and Ethernet Connectivity
  • Modular Standard Interface Compatibility
    • Arduino
    • Digilent PmodTM
    • Digi XBeeTM
  • Standalone 36-pin GPIO Interface
  • 6 Analog Inputs

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.