Arduino MKR WiFi 1010

Added to your shopping cart

The newest version of the MKR WIFI line, the MKR WIFI 1010 uses a UBlox WiFi module based on Espressif's ESP32 chipset. The board makes working with WiFi more simple and lower power compared to it's predecessor. The board has many features for easily prototyping connected devices including battery power management, a security chip, 32bit Microcontroller (Cortex-M0+) and a USB Connection which can power the board as well. The security chip provides secure connections over WiFi via SHA-256 encryption.

  • SAMD21 Cortex M0+ 32 bit ARM Microcontroller
  • U-Blox NINA-W10 2.4GHz 802.11 b/g/n WiFi Module (based on ESP32)
  • ECC508 Crypto-Authentication IC
  • Supports Single Cell, Lithium Polymer Ion Batteries (3.7v 700mAh Minimum)
  • 8 Digital I/O Pins
  • 12 PWM Pins
  • 7 Analog Input Pins
  • 1 Analog Output Pin
  • UART/SPI/I2C/I2S Ports
  • 256K KB Flash Memory
  • 32 KB SRAM
  • Status LED
  • 61.5mm x 25mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.