"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"15287","SWG-15287","Master of Coin Women\'s Shirt - Small (Red)","
Our new limited edition tee is here to celebrate a certain fantasy show\'s finale! This small-sized, red, scoop neck shirt has been perfectly designed to keep all those around you guessing at what game you are playing with the positive side of the classic coin cell battery that we carry in our catalog. The back of this fitted, women\'s cut, t-shirt also has our SparkFun emblem on the negative side of the CR2032.
These shirts do run small so may need to purchase a size larger to fit.
Note: This shirt is available only for a limited time. When that time is up this shirt will be replaced with the next design and the \""Master of Coin\"" shirt and never return. We will not be reordering this item so when it is gone, it\'s gone. Get it while you can!
Features:
- Anvil - Tri-Blend
- Lightweight
- Size: Small
- Color: Red
- 50% Polyester / 25% Cotton / 25% Rayon
- Scoop Neck
Videos
","Our new limited edition tee is here to celebrate a certain fantasy show\'s finale! This small-sized, red, scoop neck shirt has been perfectly designed to keep all those around you guessing at what game you are playing with the positive side of the [classic coin cell battery](https://www.sparkfun.com/products/338) that we carry in our catalog. The back of this fitted, women\'s cut, t-shirt also has our SparkFun emblem on the negative side of the CR2032.
These shirts do run small so may need to purchase a size larger to fit.
**Note:** This shirt is available only for a limited time. When that time is up this shirt will be replaced with the next design and the \""Master of Coin\"" shirt and never return. We will *not* be reordering this item so when it is gone, it\'s gone. Get it while you can!
**Features:**
* Anvil - Tri-Blend
* Lightweight
* Size: Small
* Color: Red
* 50% Polyester / 25% Cotton / 25% Rayon
* Scoop Neck
**Videos**
","2019-04-11 14:59:28.598027-06","14.95","14.95","","","","","","","","","6205.20.3000","238mm","153mm","10mm","0.1550lbs","
.,cllodoc;,,.
.ooc:;,;:loodxddo;
.o;\'.......\':ooddodo.
..,.,.. .x:\'\'\'.\'\'.....,lodddl;
....,,:,,...oklc:::cccddoc;cdkool:
.........,\'\',o0Oloc;,:cc\'\'\',:okOdcl:.
............ ,kO:,\',\'\'\'......,c:l:lc,
............ cxd;;,,\'......\'\'\'.,::occ
......... lxd;:;,\'......\'\';,:ccolc.
......... .lxk:;\'.......\'\';;,docloc;
.......... ,ldOO;\'....\';:::;\',docloc:.
.......... :ox0Kkoolool:,,\'..,dc:col:\'
........\'. \'cokOOOOKKxo:\'.....;xc:cdo:;.
........\',\' ....\'\',;;cdxxddkOkc\',\'\'....:dlcckxc;.
........\',,\'.........\':::c:cc::oxkxodx0Oc\'..\'...\';lclo0koc\'
.\'\'\'\'.................;ccc:lc;cdoxxodkxd:,.......,:ccdOOxlc;..
.,;,\'...............\'cllccc;cdololodolc\'........;c:xkxkdllc:;.
....\'\',,,,,,,;;;;:lllllc:ccollodolccc:,\'\'\'\',;clcoxxkxloc:::;,.
........::clclc::coolcc:::::::ccc:::lccxkxdloc:cc:::\'
.,::lcc;:lc:::;;:,,;::::::::lodkxoccccccccc::.
.;l::::,;;.,,.,\'.\',;.\';,:::clddddc:lcllccccc:\'
.::;:::,\'.\'\'\'.;\',.:,.:\'.,,;:clxddc;cldoolcccc:\'
.;,;::,::;:;;::::::;;:.\':\'.,:codooc:lxxdollcc:,.
,c;ccc:;;::::::::::::;:;;...ccldxol;:,lxdolc,\'\'\'.
.;::lc;:ccccccc::,::c:::;;:;,cccdxdo;,. .l:\'\'.....\'.
\'..cclllllc::cc::ccccccc:;:ccccokdlc\' ;;\'.....\'\'.
.\'loooooc:::::;:;c;lllll:lllloxd:; ,;\'\'....\'\'.
,coolcllcolloclclcdoooocllooool\' \':,\'\'...\'\'.
;loolccccc:cc:cllclodddldddoo:.. .;;,\'...\',.
.:looocc::;;ccccl:lollodddxddo. .,\'...\',,.
\'clolloollllclllllclddcdxolodc ....\',,;.
:cllocclollc,;clloolcodooxoll; .....\',;;
.cclll;cclolllcllllcllcodooxoo. .....\';:;
,clll:,,,:olcccccccl:::llooodo. .....\',:;
cclllc\',;clo:;c:;;;;..:ollloll, .....\',c\'
.lllllol,lllc\'l:.:\',;\',lloollllc. .....,::.
;lllloooolll;,cc\';,,:cllllllllll ....\':c\'
.ldoooddddoool::l::looooooooooloo\' \'cOd\'.,c;
;ooooddxxdddddoodddodooodoooollc:\'....,::dx0d:.
.odooolodxxxddxxxddxxddddoc;,,,,\'\'\'\'\'....::oXd
;oddddoolodxxdooodxxddddc:codol:,,\'\'\'....\'ll
k0kooodddddodddooooodxddddl;,coo:\';;\'\'\'\';\'.
.KXXX0kxdoddddddddddddddddcokko:cdOo,;;\'.
lXXXXNNNNNKK00OkkkkOOO00O0XNkdOXKkdx0,
.KXNNXXXNNNNNNNWWWNWWNNNNNNNNNXXXXNNNXO
.XXXXXXXNNNNNNNNNNNNXXNXXXXXXXXXXXNNXXK,
:XNNNXXXNNNNNWWWWNNNNWWWNNNNNXXXXXXXNXXl
lXNNXXXXXXNNNNNNNWWWWNNNNNXXXXXXNNNXNNXd","https://www.sparkfun.com/products/15287/images.txt","Swag","0","","https://www.youtube.com/watch?time_continue=1&v=lPoOBYBEcT8","8345,
8346"