×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

×

SparkFun will be closed on Tuesday, November 3rd because we are out voting! Orders placed after 2 pm MT Monday, November 2nd will ship on Wednesday, November 4th.

NEMA08 1.3mm AMT112S .6A Stepper Motors with Encoder

Added to your shopping cart

CUI’s Stepper Servo Motors combine a NEMA stepper motor with the AMT11 series incremental encoders to provide a dependable motor and motion control feedback solution. This NEMA stepper motor feature 0.028 N-m holding torque, digitally set zero position, patented capacitive encoder ASIC technology, and incremental resolutions up to 4096PPR. The NEMA stepper motors with incremental encoder can be paired with a controller to provide closed-loop feedback for a complete servo system. Additionally, the incremental encoder can be programmed via AMT Viewpoint™ software without removing the encoder from the motor. CUI AMT Encoders are highly accurate, rugged modular encoders in incremental, absolute, and commutation versions suitable for use in challenging environments. An innovative design makes the AMT Series resistant to dirt, dust, and oil. Other features include an operating temperature range from -40ºC up to 125ºC, high accuracy, simple assembly, and low current draw. The AMT Encoders from CUI are ideal for industrial, automation, robotics, and renewable energy applications.

NOTE This product requires a cable with a JAE FI-W17S connector for hookup. Like TOL-16261.

  • CUI AMT112S encoder + LIN Engineering stepper motor
  • Stepper motor with encoder for closed-loop mode when paired with a controller
  • Small, compact NEMA 08 frame size
  • Up to 4 oz-in (0.028 N-m) holding torque
  • Incremental resolutions up to 4096 PPR
  • Resolutions programmable with AMT Viewpoint™ PC software
  • Digitally set zero position

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.