×

In celebration of the 50th anniversary of Apollo 11's Moon Walk, we are offering $50 off our SparkFun Inventor's Kit for RedBot and the Arduino Engineering Kit while supplies last! Use promo code APOLLO11 at checkout until 11:59 p.m. MT to get yours today!

Pycom Pyscan + RFID ANTENNA KIT

Added to your shopping cart

Imagine a sensor shield which you can use with any of your Pycom multi-network modules. This is what we give you with Pycom Pyscan; a leg up to get you off to a great start really quickly. The Pyscan Sensor Shield can be used with any Pycom multi-network development board. It features a 3-axis 12-bit accelerometer, ambient light sensor and included RFID-NFC antenna. The board has a USB port with serial access and a LiPo battery charger. Pre-configured optional extras include an infrared image sensor, 2MP camera, OLED screen, barcode scanner, and fingerprint scanner.

  • Pycom Pyscan Sensor Shield
  • RFID-NFC antenna
  • 3-axis 12-bit accelerometer
  • Ambient light sensor
  • RFID-NFC
  • USB port with serial access
  • LiPo battery charger
  • MicroSD card compatibility
  • Ultralow power operation (~1uA in deep sleep)

Pycom Pyscan + RFID ANTENNA KIT Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

2 DIY

Skill Level: Rookie - Basic hand tools are required and instructions will allow more freedom. You may need to make your own decisions on design. If sewing is required, it will be free-form.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.