"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"15298","DD-15298"," Trimpot 2K Ohm with Knob","
There are lots of trimpots out there. Some are very large, some so small they require a screwdriver. Here at SparkFun, we just needed a simple one that worked. This 2K trimmable potentiometer has a small knob built right in and it\'s breadboard friendly to boot! Perfect for your next LCD contrast adjuster, opamp setting, or volume level.
This model # is TSR-3386U within the datasheet.
Note: Since this trimpot version belongs to our “Ding & Dent” category, once we are out of stock, we will not carry it again. Get them while you can! We also cannot accept requests/returns/exchanges, provide documentation, or provide support on any aspect of these items.
Documents:
- Datasheet (Note pins are in a single row, as shown in the pictures)
","There are lots of trimpots out there. Some are very large, some so small they require a screwdriver. Here at SparkFun, we just needed a simple one that worked. This 2K trimmable potentiometer has a small knob built right in and it\'s breadboard friendly to boot! Perfect for your next LCD contrast adjuster, opamp setting, or volume level.
This model # is TSR-3386U within the datasheet.
**Note:** Since this trimpot version belongs to our “Ding & Dent” category, once we are out of stock, we will not carry it again. Get them while you can! We also cannot accept requests/returns/exchanges, provide documentation, or provide support on any aspect of these items.
**Documents:**
* [Datasheet](http://www.sparkfun.com/datasheets/Components/General/TSR-3386.pdf) (Note pins are in a single row, as shown in the pictures)
","2019-04-25 14:53:40.543154-06","0.95","0.950.90.86","","","","","","1","","","8533.31.0000","53mm","52mm","10mm","0.0023lbs","
...,;clcclccc:;,...
.cddooodk0Oddoooooooodd:
.cooooooodxkkxdxxxooool;
.;coddxxxxxxxxxxxxxdddoc:\'
coooddxkkkkOOkkkkkxxddoool.
.odxxxxxxxxxxxkxxxxxxxxxxxo,
.dxxkkkOOkOOOkOOkOOkkkkxxddc
,dxkkkkOOOOOOkOOkOOkkkkxxddl.
:dxxkkkOOOOOOkOOkOOkkkkkxxdo,
oxxxkkkOOOkOOkOOOOOkOkkkkxxoc...
.,lodxxkkkkOOOkO0k0OOOOkOkkkkxdddxkkxdl:
.,lxxxxxxkkkkOOOO0k00O0O00O0OOkOkkxxxxol::::.
;dxkxxxxxxdxkkkO0O0K0KK0K0K000OkOkkxdlc:::::::.
cxk0kkkkkkkkkxxxxxxxxxxxxdddododolc:::::::::::.
:xk0kxkKKxxkkxkK0xkkkkkkkkkxdxo:::::::::::::::
:xk0kxkKKkxkkxkXKxkkkkOXXkkkxxl:::::::::::::::.
;xk0kxkKKkxkkxkXKxkkkkOXXkkkxxl:::::::::::::::.
;xk0kxkKKkkkkkOXKxkkkkOXXkkxxxl:::::::cc::::::.
;xk0kxx0KkxkxxkKKxkkkxOKKkkxxxl:c::::ccc::,,;.
;xkOxxxkooxxxxk00xxxxxkKKkxxxxl:cc::c::\'.
.;;. .\',;:cl,lxxxxk0kdxxxxocccc;..
.. ...,..;:oxoc;.
.. .. .::;.
.. .. .
.. .. .
.. .. .
.. .. .
.. .. \'
.\' .. .
.. \'
","https://www.sparkfun.com/products/15298/images.txt","Trim Potentiometers,
Dings and Dents","0","","13973,
12002,
9806,
9816,
16468,
14874,
9939,
9288,
16473,
15946,
12044,
14622,
14624,
16549",""