MAX30110 Optical AFE Evaluation Kit

Added to your shopping cart

The MAX30110 Optical AFE Evaluation Kit allows for the quick evaluation of the MAX30110 and MAX30112 optical AFE for applications at various sites on the body, particularly the wrist. MAX30110 supports standard SPI compatible interface, whereas MAX30112 supports I2C compatible interface. The EV kit allows flexible configurations to optimize measurement signal quality at minimal power consumption. The kit helps the user quickly learn how to configure and use the MAX30110 and MAX30112.

The kit consists of three boards. MAX30110_UC_ EVKIT is the main data acquisition board while MAX30110_ SFH7050_EVKIT and MAX30110_OSB_EVKIT are the sensor daughter boards in which the MAX30110 devices are placed in different optical configurations. The EV kit is powered using the USB supply to generate +1.8V for the AFE and accelerometer and +4.5V for the LEDs.

The kit comes with a MAX30110EWG+ in a 24-bump wafer-level package (WLP). You will need a Windows PC to use this board.

  • Quick Evaluation of the MAX30110
  • Supports Optimization of Configurations
  • Facilitates Understanding MAX30110 Architecture and Solution Strategy
  • Real-Time Monitoring
  • Data-Logging Capabilities
  • USB-Powered
  • On-Board Accelerometer

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.