×

Forget something during Black Friday/Cyber Monday? Check out the Week of Deals!

Mean Well Slim Wall-Mounted Power Adapter USB A 12W - 5V, 2.4A

Added to your shopping cart

GSM12U is a highly reliable, 12W wall-mounted style single-output green medical adaptor series, which is compact and convenient for carry. This product is equipped with the standard 2-pin U.S. plug. GSM12U is a class II power unit (no FG), accepting the input range from 80VAC to 264VAC that it can satisfy the demands for various types of professional electrical devices.

  • Universal AC input/ Full range
  • Medical safety approved (2 x MOPP) according to ANSI/AAMI ES60601-1/ES60601-1-11
  • Extremely Low Leakage Current
  • 2 Pole USA Plug, Class II Power Unit
  • No Load Power Consumption < 0.075W (<0.1W for 18V/48V)
  • Energy Efficient Level VI
  • -20-70C Working Temperature
  • Short Circuit/ Overload/ Over Voltage Protections
  • Fully Enclosed Plastic Case
  • 3 Year Warranty

Mean Well Slim Wall-Mounted Power Adapter USB A 12W - 5V, 2.4A Product Help and Resources

How to Power a Project

February 7, 2013

A tutorial to help figure out the power requirements of your project.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.