Pimoroni HyperPixel 4.0 with Touch

Added to your shopping cart

HyperPixel 4.0 is the perfect way to use your Pi without a bunch of cables or a bulky display. Design your own interface to control your project, display data, or turn your Pi into a tiny media centre.

This new version of HyperPixel has a gorgeous IPS display, with wide viewing angles, custom-made cover glass (on the touch version), and the alternate I2C interface is broken out for advanced users. The board comes fully assembled, no soldering required.

  • High-speed DPI interface
  • 4.0" IPS (wide viewing angle, 160°) display (86.4x51.8mm)
  • 800x480 pixels (~235 PPI)
  • 18-bit colour (262,144 colours)
  • 60 FPS frame rate
  • Contrast ratio: 500:1
  • Capacitive touch*
  • 40-pin female header included to boost height for Pi B+, 2, 3, 3B+
  • Standoffs included to securely attach to your Pi
  • Compatible with Raspberry Pi 3B+, 3, 2, B+, A+, Zero, and Zero W
  • One-line installer

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.