"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","videos","related_products" "15377","TOL-15377","Mini ABS+ Enclosure by Printed Solid","
Enclosure for the Lulzbot Mini. Cold, drafty rooms, interference from outside sources, and other factors can contribute to bad prints. The Mini ABS+ Enclosure by Printed Solid keeps temperatures in the print area consistent and protects the print area from from other elements. The strengthened ABS panels provide ample protection from prying hands or paws Clear acrylic panels on the front and back means you can still observe the print and feature a laser etched Lulzbot logo. A clear acrylic panel covers the top opening as well while allowing the filament to move freely along with the print head.
Features:
Documents:
","Enclosure for the Lulzbot Mini. Cold, drafty rooms, interference from outside sources, and other factors can contribute to bad prints. The Mini ABS+ Enclosure by Printed Solid keeps temperatures in the print area consistent and protects the print area from from other elements. The strengthened ABS panels provide ample protection from prying hands or paws Clear acrylic panels on the front and back means you can still observe the print and feature a laser etched Lulzbot logo. A clear acrylic panel covers the top opening as well while allowing the filament to move freely along with the print head. **Features:** * 3mm Acrylic Panels * Rugged ABS Panels * Ability to Mount 40mm Fan to Enclosure * Only Adds 105mm (4.1 in.) along the Y-Axis of the Machine * Compatible with both the Lulzbot Mini 1 and 2 **Documents:** * [Assembly Instructions](https://cdn.shopify.com/s/files/1/0887/0138/files/Mini_ABS.pdf) ","2019-06-25 13:50:00.005744-06","250","250","","","","","","","","","392310","665mm","510mm","105mm","12.9000lbs"," . ... .. ............ .. ................ .. ....\'\':kOkkxx:.. .\'........,.oko,..... .,.......\'..ldo..... ;.......\'..\'\'...... .;.\'..\'\'...... .. \'..\'........... ............ .........co\'.,dc;,\'. ..:o\'.......\'\',;;;:::ccccc::c;;:;;;;;ok:;oXXNNK, ldoolkkd:::,\'\'\'..............\'\',\',\'\',\'..,l:;ckO00k;,,\'.\'. lddO0Okkdlc:;,\'.. ,;;;,,,\'\'..............\',lkOOOkooddddddxX0l......\';::,,\',\'..\',. lddk0OOOOOOkxddc:;,,,cxxccllooodddxxxkOOO000KKXXXXXKKK0Okdodoc::;;;;,;:clddkk0XXXo codk0OkOOOOOOO0OO0XK0XNXKKKKKKKKXKKKOdKXNXXXKKOKOkxxdddoollc:cc:;,\'...;KXXXXNNXXXl cddkOOOOOOOOOOOO00WNNXK00X0kKXKxdkxxkokKWKXKKK0K0Okkxoddddxkk0x\' cXXXXXXXXXX: lddkOkkOOOOOO00OOKWNNXK\'\'xX0NXNKO0NWNNNWWNXXXXNXNNNNNxxxxddd00. lXXNNNNNNXX; :odkOOOkOOOOOXX0OKWNXKKOOXWWWNNN0kXWNWWWWWXXXNNNNNNNNxddddddK0. oXXXXNXNNXX, :ookOOOOOOOOOKX00KNXK. .dOXXNNNWWWWNWk00XXNNNNNNNNNxkkkOOOK0 dNNNNNNNNNK, ;ook0OOOOOOOO0O000NXK .:okO000KKK0.okNXXXXNNNNNNx00O0KKlO. kNNNNNNNNNX. ;odkk0KKKKK000000KNXK ....\',\'\'coNXNXXNNNNNNx0K0KKo,:. kXXNNK00000. ,;:dO0K0XNNNNNXXXKKKKNXK .,,;;;;:;::;;lNNNNNNXXXNNxxxdol;.. ONNKOkkkkkx .ooodkOKKKXXXNNNNNNXXXNXK \',,c;,,,;;;;:;;oNNNNNNNNNNKc \'o, 0KOkkkkkkko .oooooodk0KXXXXXNNNNNNNXK ..:;;;;;:;;:::lNNNNNNNNNNXl ;Oc xkkkxxxkkkl .ooooooooddkOKXXXXXXNNNXX0Kl ,c::::;;oxNNNNNNNNXXK, lK: xxxxxxxxxxc oooooodoodddxKKKKKXXXXXXWNx \'::;;;,dkNNNNNNNNXX0\' o0; .kxxxxxxxxx: ooooooooddddxXX0kOOxkOXXNN. ;l:;,ckNNNNNNNNNNO\' d0, .xxxxxxxxxx: ooooolldddddxXXxdxxOO0XXXX\'\'\' .oc;,;ONNXXNNXNNNO:\' kK\' .xxxxxxxxxd; ooooo;:dddddxXXKXXXXXXXXNN00XXc \'o:;;kNNNXNNXNNNkkNXko0k. .ddxxxxdddd, ooool:;oddddxXXKKXXXXXXXNNNNXX0oc;;;;,,.cl;,oNNNNNNNNXNkONNXOdd .dddddddddo; odddlccldxxxxXXxd0XXXXXKl:::;,\'.......\',cc;,lNNNNNXNNNXk0N0xxdo .dddddddddo, oddddollkOOkxXXKKXXXXXXNWNOo,...oc;;,,,,;;;,oNNNNNNXNNNkxkxxxdo \'ddddlc:ooo. odddddxxOOOOxXXXXXXXXXXNWWWN00xlclooc:ccllllxNNNNXNXNNXxcoxxxdl \'ooo:\',\'ooo. oxxxxxxxOkk0kXKKKXX0KXXNWWXxkKWWNx,,cldxO00KXNNNNNXXXXXxdxxxxdc \'oodllllddo. cxxxxxxxO0O0OXKKKXXk0XXXNNNOl,kWNNXXNNNNNNNNNNNNNNXXXXXkdddddd: ..:ddddoddddo \'lkkkkkkO00OXXKXXXXXXXXNWWWWK0KkkdNWNNNXXX0XNNNNNNNXXXxdllcc,. ..\'\'\'\'cddddddddl; .:xOOkOOOOXXKXXXXXXXXNNNNNNNNOk0WXXXXXXKKKNNNNNNNNNXk:\'......,;\'\'\'\'\'\'cdxdxxl;.. .;dOOOOOXXKXXXXXXXXXXXXXXXKK00OOkkkxxxdONNNNNNNNNNk\'...\';;\'\'\'\'\'\'\'\'\'ldl;\'. ..ckOOXKKXXXXXNXKK0kdolccccccllloooookNNNNNNNNNXxolldxxl,\'\'\'\',;;,.. .;d000Okxdolc:;;,,,,,,,;;;;;;;:cclkNNNNNNNNNNddxxxxxo,,;;,\'. .......................\'\'\'...\',dXNNNXXNNNNxcldxxdl:\'. .........\',:oxOKXNNx:::;\'.. .......\';\'.. ","https://www.sparkfun.com/products/15377/images.txt","3D Printer Parts & Accessories","","",""