×

In celebration of the 50th anniversary of Apollo 11's Moon Walk, we are offering $50 off our SparkFun Inventor's Kit for RedBot and the Arduino Engineering Kit while supplies last! Use promo code APOLLO11 at checkout until 11:59 p.m. MT to get yours today!

LulzBot Mini Modular Print Bed Heater

Added to your shopping cart

The LulzBot Mini Modular 3D Printer Bed System ensures your LulzBot Mini is going strong for years to come with improved ease-of-maintenance, increased versatility, and better heat uniformity across the bed surface. The system is an easy and smart upgrade to any existing LulzBot Mini 3D Printer.

The LulzBot Mini Modular Heated 3D Printer Bed is the lower half of the Mini Modular Print Bed System. It features a silicone heat pad laminated to a stainless-steel heat spreader. The heat spreader ensures uniform heat distribution across the surface of the bed.

  • LulzBot Mini Modular Print Bed Heater
  • Mini Modular Bed Corners Kit
    • (4) Flexy Bed Corners, 8 mm x 10 mm (Compatible with LulzBot Mini's with serial number equal to or higher than KT-PR0035NA-07500 - KT-PR0035EU-7659)
    • (4) Metric 18-8 Stainless Steel Unthreaded Spacer, 8mm OD, 10mm length (Compatible with LulzBot Mini's with serial number equal to or higher than KT-PR0035NA-07500 - KT-PR0035EU-7659)
    • (4) M3 x 16mm Flat Head Socket Cap Screw
    • (4) Flexy Bed Corners, 4.5 mm x 8 mm (Compatible LulzBot Mini's with serial number equal to or below KT-PR0035NA-07126 - KT-PR0035EU-6703)
    • (4) Aluminum Unthreaded Spacer, 4.5mm OD, 10mm length (Compatible LulzBot Mini's with serial number equal to or below KT-PR0035NA-07126 - KT-PR0035EU-6703)
  • Stainless steel heat spreader for maximizing uniform heat distribution across the print surface.
  • Compatible with all generations of LulzBot Mini.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.