here<\/a>)<\/p>\n\nThis does not work with the TAZ Pro or Workhorse.<\/p>\n\n
Includes:<\/strong><\/p>\n\n\n- LulzBot TAZ Modular Print Bed Heater<\/li>\n
- Wire tie<\/li>\n<\/ul>\n\n
Features:<\/strong><\/p>\n\n\n- Stainless steel heat spreader for maximizing uniform heat distribution across the print surface.<\/li>\n
- Compatible with all 24-volt LulzBot TAZ 3D Printers (TAZ 3 through TAZ 6).<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Setup Guide<\/a><\/li>\n<\/ul>","description_markdown":"The LulzBot TAZ Modular 3D Printer Bed System ensures your LulzBot TAZ is going strong for years to come with improved ease-of-maintenance, increased versatility, and better heat uniformity across the bed surface. The 3D printer heated bed system is an easy and smart upgrade to a LulzBot TAZ 3D Printer (compatible with 24-volt versions only, TAZ 3-6).\r\n\r\nThe LulzBot TAZ Modular 3D Printer Bed is the lower half of the TAZ Modular Print Bed System and features a silicone heat pad laminated to a stainless-steel heat spreader.\r\n\r\nNOTE: Users with LulzBot TAZ 3D Printers generations 3 - 5 will need to 3D print adjusted bed corners, and use a soldering iron to transfer or install M3-0.5 x3.8 mm heatset inserts into the new corners. (Files can be found [here](http:\/\/download.lulzbot.com\/retail_parts\/Completed_Parts\/LulzBot_TAZ_Modular_Print_Bed_Heater_KT_HB0013\/Production_parts\/printed_parts\/TAZ5_bed_corner_2pt_bed\/))\r\n\r\nThis does not work with the TAZ Pro or Workhorse.\n\n**Includes:**\n\n* LulzBot TAZ Modular Print Bed Heater\r\n* Wire tie\n\n**Features:**\n\n* Stainless steel heat spreader for maximizing uniform heat distribution across the print surface.\r\n* Compatible with all 24-volt LulzBot TAZ 3D Printers (TAZ 3 through TAZ 6).\n\n**Documents:**\n\n* [Setup Guide](https:\/\/ohai.lulzbot.com\/project\/lulzbot-taz-modular-bed-system-installation\/)\n\n","date_published":"2019-06-25 14:50:18.916249-06","price":140,"qty_price":{"1":140},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"851610","pack_length":"665mm","pack_width":"510mm","pack_height":"105mm","packed_weight":"6.4000lbs","ascii_art":"\n\n\n ......................................................................\n ......................................................................\n ......................................................................\n ......................................................................\n ......................................................................\n ......................................................................\n .......................................................................\n .......................................................................\n .......................................................................\n .......................................................................\n .......................................................................\n .......................................................................\n ......................................................................\n ......................................................................\n .....................................................................\n .....................................................................\n .....................................................................\n .....................................................................\n ....................................................................\n .................................................................\n ................................................................\n .................................................................\n ..................................................................\n ..................................................................\n ..............................................................\n ..............................................................\n ..........................................................\n .......................................................\n ......................................................\n .....................................................\n ...................................................\n ...................................................\n ...................................................\n ..:xko... .....\n .dNX'\n .xNK'\n ,KNk.\n .oXK:\n :0Nx.\n ':ck:\n .XWWK.\n xWWNc\n xNO;\n dK.\n ,:\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/15380\/images.txt","categories":[{"420":"3D Printer Parts & Accessories"},{"288":"LulzBot"}],"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/3\/9\/3\/0\/15380-LulzBot_TAZ_Modular_Print_Bed_Heater.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/3\/9\/3\/0\/15380-LulzBot_TAZ_Modular_Print_Bed_Heater.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/3\/9\/3\/0\/15380-LulzBot_TAZ_Modular_Print_Bed_Heater.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/3\/9\/3\/0\/15380-LulzBot_TAZ_Modular_Print_Bed_Heater.jpg"}]}