×

SparkFun Support and Front Desk will be closed on Thursday 11/14 from 1-2:30pm for a company event. Please plan to pick up your orders before or after this timeframe.

SL Tool Head (Micro) - Small Layer - 0.25mm

Added to your shopping cart

The LulzBot SL Tool Head (Aerostruder v2 Micro) is a 3D printer extruder head that is perfect for engineers, digital artists, and designers seeking a higher level of detail and surface quality. Enjoy the convenience and reliability offered by the LulzBot ecosystem including Cura LulzBot Edition software and Marlin firmware. Featuring layer heights less than 1/30th the thickness of a penny, think small with this LulzBot Mini 2 3D printer tool head.

The LulzBot SL Tool Head features a genuine E3D Titan Aero Extruder/Hot End with a 0.25 millimeter nozzle enabling out of the box 3D printing at resolutions as low as 0.05 mm layers, or 50 microns! Advanced users can achieve even finer resolutions.

A high-output centrifugal fan and quad-port cooling duct support elaborate prints with extensive bridging, cooling filament in 360-degrees before it has time to sag between points. Lightweight and compact, the SL connects to your LulzBot Mini 2 3D Printer quickly and easily to bring high-resolution 3D prints to your LulzBot 3D Printer.

This tool head is intended for advanced users, and produces precision prints with impeccable detail.

NOTE: Due to the small nozzle diameter of this 3D printer extruder head, use of abrasive or composite (wood-filled, metal-filled, etc.) filament is not recommended due to the potential risk of clogging.

  • LulzBot SL Tool Head (Fully Assembled, Aerostruder v2 Micro)
  • Required filament diameter: 2.85 mm diameter (3 mm)
  • Hot end temperature range: 120°C - 300°C
  • Nozzle diameter: 0.25 mm
  • Layers as small as 0.05mm
  • Required power system: 24 Volts
  • Fans: (1) 5v 40 mm heat sink cooling fan, and (1) 24v centrifugal print cooling fan
  • Weight: 457.8 g (1.01 lbs)
  • Works with the Lulzbot Mini 2, TAZ Workhorse, and TAZ Pro.
  • Adapters for the TAZ 5, TAZ 6, and Lulzbot Mini 1 available through Lulzbot.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.