HS Tool Head - Hardened Steel - 0.8mm

The LulzBot HS Tool Head is purpose-built for high-strength 3D printing applications utilizing durable industrial composites and is ideal for engineers needing strong parts and faster printing times.

Featuring a hardened steel nozzle and extruder hobb, this 3D printer extruder head is capable of printing high-strength composite polymers on par with PEEK's tensile strength (15,200 psi - ASTM638). These polymers are used in a wide range of high-demand applications, from structural components to the automotive industry.

Parts printed with these composites have higher impact resistance, resist deformation, while retaining strength in harsh and demanding environments. Industrial materials like PA-CF Low Warp combine strength and dimensional stability (less than 2% elongation at break - ASTM638) with the ability to perform in higher operating temperatures up to approximately 120° C (248° F).

  • LulzBot HS Tool Head | Hardened Steel | 0.8 mm (Fully Assembled)
  • 3D Printed Wiper Mount
  • Replacement Wiper Pads
  • Red Scrub Pad
  • Sample of PETg Filament, Used in First Print
  • Layer Resolution: 0.4 mm - 0.6 mm (0.016 in - 0.024 in)
  • Nozzle Diameter: 0.8 mm
  • Nozzle Material: Hardened Steel
  • Extruder Hobb Material: Hardened Steel
  • Hot End Temperature Range: 120°C - 290°C (248°F - 554°F)
  • Extruder & Hot End: Genuine E3D Titan Aero
  • Maximum Extrusion Rate: Approximately 181 grams/hour | 40.38 mm³/s with PLA at 220°C
  • Supported Materials: Carbon-fiber filled Nylon, ABS, PETg, PLA, NinjaFlex TPU
  • Required power system: 24 Volts
  • Fans: (1) 5v 40 mm heat sink cooling fan, and (1) 360° print cooling fan
  • Maximum Extrusion Rate: Approximately 181 grams/hour | 40.38 mm³/s with PLA at 220°C (428°F)
  • Recommended filament diameter: 2.85 mm diameter (3 mm)
  • Certified Open Source Hardware: US000147
  • Works with the Lulzbot Mini 2, Taz Workhorse, and TAZ Pro
  • Compatible with Lulzbot Mini 1, TAZ 5, and TAZ 6 with the proper adapter from Lulzbot

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.