{"id":15384,"sku":"TOL-15384","name":"HS Tool Head - Hardened Steel - 0.8mm","description":"
The LulzBot HS Tool Head is purpose-built for high-strength 3D printing applications utilizing durable industrial composites and is ideal for engineers needing strong parts and faster printing times.<\/p>\n\n
Featuring a hardened steel nozzle and extruder hobb, this 3D printer extruder head is capable of printing high-strength composite polymers on par with PEEK's tensile strength (15,200 psi - ASTM638). These polymers are used in a wide range of high-demand applications, from structural components to the automotive industry.<\/p>\n\n
Parts printed with these composites have higher impact resistance, resist deformation, while retaining strength in harsh and demanding environments. Industrial materials like PA-CF Low Warp combine strength and dimensional stability (less than 2% elongation at break - ASTM638) with the ability to perform in higher operating temperatures up to approximately 120\u00b0 C (248\u00b0 F).<\/p>\n\n
Includes:<\/strong><\/p>\n\n Features:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n
\n