"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"15411","SPX-15411","BlackBoard Artemis Nano","
This design has gone red! You can get the new Artemis Nano here. We removed the power switch because it was really hard to activate and instead gave the user two pins that they can attach their own external power switch.
We like to joke the Artemis Nano is a party on the front and business on the back. And that\'s by design! All the important LEDs, connectors, labels, and buttons are presented on the front for the best user experience with all the supporting circuitry on the rear of the board. The BlackBoard Artemis Nano is a minimal but extremely handy implementation of the Artemis module. A light weight, 0.8mm thick PCB, with on board lipo-battery charging and a Qwiic connector, this board is easy to implement into very small projects. A dual row of ground connections make it easy to add lots of buttons, LEDs, and anything that requires its own GND connection. At the same time, the board is breadboard compatible if you solder the inner rows of pins.
A modern USB-C connector makes programming easy. The Nano is fully compatible with the SparkFun\'s Arduino core and can be programmed easily under the Arduino IDE. We\'ve also exposed the JTAG connector for more advanced users who prefer to use the power and speed of professional tools. If you\'re looking for a simple, cost-effective board to replace your aging Arduino Uno or Arduino Nano, look no further. We\'ve even added a digital MEMS microphone for folks wanting to experiment with always-on voice commands with TensorFlow and machine learning.
With 1M flash and 384k RAM you\'ll have plenty of room for your sketches. The Artemis module runs at 48MHz with a 96MHz turbo mode available and with Bluetooth to boot!
The SparkFun Artemis Nano is an incredibly flexible device for a small footprint but if you\'re looking for all the bells and whistles, be sure to checkout our BlackBoard and ATP footprints for even more I/O and capabilities.
Note: We are actively working on getting FCC and compliance certifications for the SparkFun Artemis Module. Once our certifications are complete we will be moving the Nano to a RedBoard format with the FCC Certified version of the Artemis on board. Please be aware that this could happen as soon as a few weeks to a month so this BlackBoard version is for those of you who can\'t wait and want to start using the SparkFun Artemis as soon as possible!
Features:
- 17 GPIO - all interrupt capable
- 8 ADC channels with 14-bit precision
- 17 PWM channels
- 2 UARTs
- 4 I2C buses
- 2 SPI buses
- PDM Digital Microphone
- Qwiic Connector
Documents:
Videos
","This design has gone red! You can get the new Artemis Nano [here](https://www.sparkfun.com/products/15443). We removed the power switch because it was really hard to activate and instead gave the user two pins that they can attach their own external power switch.
We like to joke the Artemis Nano is a party on the front and business on the back. And that\'s by design! All the important LEDs, connectors, labels, and buttons are presented on the front for the best user experience with all the supporting circuitry on the rear of the board. The BlackBoard Artemis Nano is a minimal but extremely handy implementation of the Artemis module. A light weight, 0.8mm thick PCB, with on board lipo-battery charging and a Qwiic connector, this board is easy to implement into very small projects. A dual row of ground connections make it easy to add lots of buttons, LEDs, and anything that requires its own GND connection. At the same time, the board is breadboard compatible if you solder the inner rows of pins.
A modern USB-C connector makes programming easy. The Nano is fully compatible with the SparkFun\'s Arduino core and can be programmed easily under the Arduino IDE. We\'ve also exposed the JTAG connector for more advanced users who prefer to use the power and speed of professional tools. If you\'re looking for a simple, cost-effective board to replace your aging Arduino Uno or Arduino Nano, look no further. We\'ve even added a digital MEMS microphone for folks wanting to experiment with always-on voice commands with TensorFlow and machine learning.
With 1M flash and 384k RAM you\'ll have plenty of room for your sketches. The Artemis module runs at 48MHz with a 96MHz turbo mode available and with Bluetooth to boot!
The SparkFun Artemis Nano is an incredibly flexible device for a small footprint but if you\'re looking for all the bells and whistles, be sure to checkout our BlackBoard and ATP footprints for even more I/O and capabilities.
**Note:** We are actively working on getting FCC and compliance certifications for the SparkFun Artemis Module. Once our certifications are complete we will be moving the Nano to a RedBoard format with the FCC Certified version of the Artemis on board. *Please be aware* that this could happen as soon as a few weeks to a month so this BlackBoard version is for those of you who can\'t wait and want to start using the SparkFun Artemis as soon as possible!
-> <-
**Features:**
* 17 GPIO - all interrupt capable
* 8 ADC channels with 14-bit precision
* 17 PWM channels
* 2 UARTs
* 4 I2C buses
* 2 SPI buses
* PDM Digital Microphone
* Qwiic Connector
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/3/a/d/4/d/Artemis-Nano2.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/6/2/6/f/3/Artemis-Nano.zip)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/hookup-guide-for-the-blackboard-artemis-nano)
* [Designing with the SparkFun Artemis](https://learn.sparkfun.com/tutorials/designing-with-the-sparkfun-artemis)
* [Artemis Development with Arduino](https://learn.sparkfun.com/tutorials/artemis-development-with-arduino)
* [Arduino Core](https://github.com/sparkfun/Arduino_Apollo3)
* [Artemis Info Page](https://www.sparkfun.com/artemis)
* [GitHub Hardware Repo](https://github.com/sparkfun/BlackBoard_Artemis_Nano)
-> [![Open source hardware certification mark for BlackBoard Artemis Nano](https://cdn.sparkfun.com/assets/e/b/6/1/7/US000164.jpg)](https://github.com/sparkfun/BlackBoard_Artemis_Nano) <-
**Videos**
","2019-06-21 06:59:16.073856-06","14.95","14.95","","","","1","1","","1","","8527.19.5025","50mm","21mm","7mm","0.0072lbs","
..,;;;;;;;:::;.
.........\'..\';;c:ldddoodooddl\'\';.
\'..coddodxdxkdodooollddoodoooooc\',Ok.
.x;ddddddxddddxkddkOocoooooooollc\'\'0O\'
.kcxoxxO0doddx0Oddk0ocl;::ool;;;:\'\'OO\'
OxkoxxKXxdddkXKxxkKo:l::ldddlccc\'\'0O\'
kdkoxxKXxxdxxXKxxk0oc:x;;:lc\':xc;cOO,
klllddk0xdoddOOxxkO:loooodxxdldxO0Od,
xl:cxO;xXxc0o00ldKKKKKKKKKKKklkk;oo;,
d0kOKk\'oKo,0KKOxdxkdxoxK00K0:loOlkkl.
dKKKK0k0K00KK0xlloOoc:xK00K0ccdOx00k\'
oK0Kdcllc,kK00x..;0; .oKKKKKo:d0oodc\'
l00Kxllodo0KKK0dok:cox0KKK0xOxkkoo:l;
cx;;kOl;lx:OKKK00\'..d0KKKKk\'; .od..;:
:l..ok;\':d;d0K000cxOkO00OkkcxloOO,.lc
;x\'\'dOdcoOdO0K00:\'\'.\':clc:o., .,\'..,c
;l..cO\'.\'d,l0000kddoloxxdok;ocoxx,.cl
,k,\'dK0O00OO0K00oc;;:lddddk,:..ox. ,c
\'c,cl00OOOkkdO00d:;;,;dccOkc:;:xO\'.:l
.O0OO0000Olcc:OOkdxdookxk0O:c,,dk\'.,l
.d0OO0000kc,c;OOl\'..\',lcc0k\':.\'ok..;o
.d0OOO000Oc,c;OOkoddccxllOc:xc:xO,.,o
.k0O00000OxdcdOxo\'\'.\',o:xOc,c..:k..\'o
.l,dkO0OOOOO0Od::c:;c;ooOOc;klcxO;.,d
k;.:Ox;,d:lOOOd:::cl:Okkkl,c .,k. .l
d...xc..l::Ok\'l,c:,l\'o,cdc,dockOc.;d
dc.;OklcxolOk,l;c:,o\'o\'oOl\'c..,k. .l
o. .dc .;;;kOxOkOOOOO0000x,olcxOc.,x
dl.,OOlckdodddooooooooool;,;. ,k. .l
l, .ol .,c;clolooodllllldo,;::oO:.,x
lc..kkolkllocc:o,,;,ccccoddc,.;O, .o.
c:..od. ;lddcool,odldxxddooc\'\'cO:..x.
:c..dkccdox;:loooOO00OO00Odc;,cO:..o.
:l..ox\'.;od;dlcodO00kkkkOOdc..;k:..d.
;c..lx;,lodccccloO0OkkkkO0dlc:lOl..d.
;d..oO:\':lol::::lk00OOOOOOdl...k;..o.
,c..:x\'.;lo::,\',lldooxdooddlc:oOo..d.
\'k..oOl;clodl:ccl,l;collodoc. .d;..\'
.: .\'c...c;:ddddxloldddo,l:;.....
........:loolllllccccc;c;l
:c,llllllooolddo:l.
.;lclloooolcc:;,\'\'.
","https://www.sparkfun.com/products/15411/images.txt","Arduino Boards,
SparkX,
Arduino,
Bluetooth,
Qwiic,
SparkFun,
Machine Learning and AI,
Artemis","0","","https://www.youtube.com/watch?time_continue=1&v=6nit1kT-xqU,
https://www.youtube.com/watch?time_continue=1&v=vnuJJw1UkKA","15583,
15663,
16271,
11113,
15081,
12640,
16997,
16308,
11114,
15836,
13664,
14483,
15025,
12587,
13907,
15426,
17381,
15364,
15424,
15444,
14743,
15442,
15170,
15425"