"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"15413","SPX-15413","High Precision Temperature Sensor - TMP117 (Qwiic)","
This design has gone red! Checkout the official SparkFun red board here.
The TMP117AIDRVT is a high precision temperature sensor equipped with an I2C interface. It outputs temperature readings with high precision of +/- 0.1°C across the temperature range of -20°C to +50°Cs with no calibration. The sensors maximum range is from -55°C to 150°C. It also has a very low power consumption which minimizes the impact of self-heating on measurement accuracy. The sensor operates from 1.8V to 5.5V.
The sensor also includes programmable temperature limits, and digital offset for system correction. The TMP117 sensor is medical grade, meeting ASTM E1112 and ISO 80601-2-56 with NIST traceability.
While the TMP102 is capable of reading temperatures to a resolution of 0.0625°C and is accurate up to 0.5°C, the TMP117 is not only more precise but has a 16-bit resolution of .0078°C.
We\'ve written an Arduino library to help you get started quickly. You can download the library through the Arduino library manager by searching \'SparkFun TMP117\' or you can get the GitHub repo as a .zip file and install the library from there.
This board is one of our many Qwiic compatible boards! Simply plug and go. No soldering, no figuring out which is SDA or SCL, and no voltage regulation or translation required!
We do not plan to regularly produce SparkX products so get them while they’re hot!
NOTE: The I2C address of the TMP117 is 0x48 and is jumper selectable to 0x49, 0x4A, 0x4B. A multiplexer/Mux is required to communicate to multiple TMP117 sensors on a single bus. If you need to use more than one TMP117 sensor consider using the Qwiic Mux Breakout.
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our
forum for support or to ask a question.
Documents:
- Schematic
- Eagle Files
- Datasheet (TMP117)
- Library Repo - Arduino Library can be obtained through the Arduino library manager by searching \'SparkFun TMP117\'. Example sketches are included in the library to get you up and running quickly!
- Please visit the GitHub product repo for the latest hardware designs.
","This design has gone red! Checkout the official SparkFun red board [here](https://www.sparkfun.com/products/15805).
The TMP117AIDRVT is a high precision temperature sensor equipped with an I2C interface. It outputs temperature readings with high precision of +/- 0.1°C across the temperature range of -20°C to +50°Cs with no calibration. The sensors maximum range is from -55°C to 150°C. It also has a very low power consumption which minimizes the impact of self-heating on measurement accuracy. The sensor operates from 1.8V to 5.5V.
The sensor also includes programmable temperature limits, and digital offset for system correction. The TMP117 sensor is medical grade, meeting ASTM E1112 and ISO 80601-2-56 with NIST traceability.
While the TMP102 is capable of reading temperatures to a resolution of 0.0625°C and is accurate up to 0.5°C, the TMP117 is not only more precise but has a 16-bit resolution of .0078°C.
We\'ve written an [Arduino library](https://github.com/sparkfunX/SparkFun_TMP117_Arduino_Library) to help you get started quickly. You can download the library through the Arduino library manager by searching \'**SparkFun TMP117**\' or you can get the GitHub repo as a .zip file and install the library from there.
This board is one of our many [Qwiic](https://www.sparkfun.com/qwiic) compatible boards! Simply plug and go. No soldering, no figuring out which is SDA or SCL, and no voltage regulation or translation required!
We do not plan to regularly produce SparkX products so get them while they’re hot!
**NOTE:** The I2C address of the TMP117 is 0x48 and is jumper selectable to 0x49, 0x4A, 0x4B. A multiplexer/Mux is required to communicate to multiple TMP117 sensors on a single bus. If you need to use more than one TMP117 sensor consider using the [Qwiic Mux Breakout](https://www.sparkfun.com/products/16784).
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our
forum for support or to ask a question.
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/6/8/f/f/5/Qwiic_TMP117.sch.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/5/1/4/7/e/Qwiic_TMP117.zip)
* [Datasheet](https://cdn.sparkfun.com/assets/9/e/5/1/8/tmp117.pdf) (TMP117)
* [Library Repo](https://github.com/sparkfunX/SparkFun_TMP117_Arduino_Library) - Arduino Library can be obtained through the Arduino library manager by searching \'SparkFun TMP117\'. Example sketches are included in the library to get you up and running quickly!
* Please visit the [GitHub product repo](https://github.com/sparkfunX/Qwiic_TMP117) for the latest hardware designs.
","2019-07-16 14:23:16.030012-06","13.95","13.95","","1","1","","1","","","","9027.10.2000","93mm","65mm","5mm","0.0090lbs","
,,\'\'....
,kkkkxxkkkkxdoolcc:;;,,\'.....
ckxl. .;xOOkkkkxkkkkkkkkkkkkkkxxdolcc:;;,\'\'....
dk: ,kOOOkc;::lclllllllllooxkkOOOOOkkkOkkkkkxxxdc
.xx: ,kOOOk;d,,:.;d,ol:clcco....\'kOOOOOko;...ckkko
\'kkx:. .;xOkOOk,l;:coxcxc:::;,lo.;o.,OOOOKOc \'kk:
:kOOOkxkkkOd::odo;loo;,clllllllc;....cOOOO0k; .xk\'
okOOOOOOOOOxc:c;:,,,kl,\';,;c:lcooddlokOOOOOOx\' .okx.
xOOOOOOOOOOOOOOOOOOOdldddoo::l;:l;,,,,.:,:OOOOdccdkOOd
.kOOOOOOOOOOOOOOOOOOOo;;\'\'..:;;c;xOOOOOOOxxOOOO0OOOOOOl
;kOOOOOOOOOOOOOOOOOOOOOkkxdkkolldOOOOOOOOOOOOOO0OOOOOk;
ldxk0KOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO0OOOk.
,lkc;;okOddddOOOOOOOOOOOOokkOO00OOO00OOOO0OOO0O0O00OOOOx
xOOOOOOO0KKKkkxOOOOOOOOOd.lcl,:OOOOOOOOOOOO0OO00000000Ol
.OOO0000OKOkkkxkK0OOOOOxlldk0OxoOOOOOOOOOOOOOkOOO0xoookO;
,kO000000KOkkkkKKK0OOk; :kOOk: .lOOOO0OOOOOOO0OOOxxccO.
cO0000000KOOOOkKKK00Od :xkxxxkd. oOOOOOkd0000KKK0ONKKk
d00KKK00KKOOOOdKKK00Ol xOOOOO00: xkOOOOox00000000OXOxd
k0000000K0OkxoxXKK000; .kOOOOOOO\' .kOOOO0dk00000OOO0XxOc
,ddoox00KKKKkXXKK00xkd dO00x;. :kO0OOOdO0000K0OkKXd0\'
lccldk0KK00KKKKK0d,;OkolkOOOx\'..:okO0OOkdO0000000kXKxO.
.,.c,;:;:c;dKKKK00l:xX0OOOOOOOOOOc;lKOOOkxOO000000k0k0x
\'l,;,:;,;;.:0000KK:\'oK000OOOOOOO0ooOKOOOOOkdkOOKOd;\'\'0l
:kl..,;;:kkOx\'::lOl.;:d0OolxOOOOk,;00OOOOO0l\'dKKKOdo00,
okx,:::c:kOOl;;:cO:\'c\'lO:...dOo;,:dO0OOOOO0ddkK00dlcKO.
xOd,ldc,;0OO;,o\'o0,:;\'dO\';l.dk...\'kOlkOxOO0;;kK0Occo0x
.kOOOOOOOkOOO\',;,xO.\',.kx\':c\'Od\';c,Ok\',,.OOO,\'oxxk\'.xOl
;kOOOOOOOOOOk;:c;Od.,,,Oo\';;,Ol\':;;Oo,,;;OO:.,,,,,.:kk;
lOOOOOOOOOO0kl\',xOd;\':dOo;::oOc;:,l0:\';,:OOo.\'.\';..;kk.
:oxkkkOOOOOOkl;:kOo; .kOd..;kOo,\'okOl:;:xOxl:o:;l;ookx.
...\',;:clodxkkdlxOOxl;dOOo,.lOkl. ;kOoo.c\'\'c.olko
...\';:clodxxxkkOOxdcdOOkooocll,cdk:
...\',;:cloodxkkkkkkk\'
.....
","https://www.sparkfun.com/products/15413/images.txt","SparkX,
Temperature","0","","11050,
22858,
14426,
13314,
14427,
14425,
18364,
13956,
15112,
10988,
13763,
8777,
14049",""