"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "15430","DEV-15430","Leopard Imaging Camera - 145 Degree FOV","
The Leopard Imaging Camera is a 145° FOV (field of view) wide angle camera module designed specifically for compatibility with the NVIDIA Jetson Nano Developer Kit. It incorporates a Sony IMX219 8.08MP color sensor, a fixed focus (M8) lens, and an included ribbon cable, and utilizes CSI-2 MIPI 2-lane data output interface.
Note: SparkFun has not established the compatibility of this camera with Raspberry Pi. We are currently working with the manufacturer to confirm its compatibility and provide instructional support.
Includes:
Features:
Documents:
","The Leopard Imaging Camera is a 145° FOV (field of view) wide angle camera module designed specifically for compatibility with the [NVIDIA Jetson Nano Developer Kit](https://www.sparkfun.com/products/15297). It incorporates a Sony IMX219 8.08MP color sensor, a fixed focus (M8) lens, and an included ribbon cable, and utilizes CSI-2 MIPI 2-lane data output interface. **Note:** SparkFun has not established the compatibility of this camera with Raspberry Pi. We are currently working with the manufacturer to confirm its compatibility and provide instructional support. **Includes:** * V1.2 camera module & attached ribbon cable * ESD packaging **Features:** * Field of view (FOV): 145° * Module size: 150mm (L) x 25mm (W) * Sensor type: Sony IMX219 8.08MP color sensor * Active pixels: 3280 (H) x 2464 (V) * Image size: Diagonal 4.60mm (Type 1/4.0) * F/No: 2.6 (H90) / 2.5 (H145) * Focal length: 2.3mm (H90) / 1.55mm (H145) * TV distortion: < -10% (H90) / < -15% (H145) * Focusing range: 30cm - Infinity * Lens type: Fixed Focus (M8 lens) * Pixel size: 1.12um x 1.12um * Data output interface: CSI-2 MIPI 2-lane * IR cut filter **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/0/b/0/e/d/LI-IMX219-MIPI-FF-NANO_SPEC.pdf) ","2019-09-05 15:07:37.190201-06","29.95","29.9528.4526.96","","","","","","","","","9006.59.4060","151mm","25mm","16mm","0.0115lbs"," .... :kKKKKx\' ;ok00OOKX0;.. \';lcox0KKKkdlo:;\'. \'clc:x0xxOOkk0kl:c;c,. \';;:;\',cdxKX00Xxll:;\'. \',...\'..:okxdollc,. .,;,.. .,c;;,;::;. .:odo:. .,. .\'\';;;;:;c:,. .dO0KXXKOo. .,\' . ;:;..... \'0KKKKKKKO, .,\'. . . \';\' lk0KKKKOl .,\'. .. \';\' \':odoc\' .,\'. .,.. .;,. .\'\'. .\'.. .;\'. .,\'. ... .;\'. .,\'. .\'.. .;\'. .,\'. .... .;\'. .,\'. ... .,\'. .\'\' ... .,\'. .\'\'. ... .,,. .\'\'. .\'\' .,,. .\'\'. .\'. .,,. ..\'. .... .,\'. ..\'. .... .,\'. .\'. .\'.. .,\'. .,. ... .\',. .\'. .. .\',. .\'\'\'.. \',. .,,\',\'\'\'\'....,. .,,\',,\',\',;;;,. .,,,,,,,,,;:;;\'. .\'\'\'\',\',,,;::;\'. .\'\'\'\'\'\'\'\'\';;;;\'. .\'\'\'\'\'\'\'\'\',;;,\'. .,,\'\'\'\'\'\'\',;;;,. ..,;,,,,,\'\',;;;,. .\',;;;;,;;,;::;,. ..\',;;;;,;:::;. .\',,;cc:;\' ..\',,\' . ","https://www.sparkfun.com/products/15430/images.txt","Imaging, NVIDIA","0","","16271, 16308, 20812, 18486, 18487, 15945, 16989, 16327, 15948, 16299, 17246, 14028, 17283, 17244, 17245",""