SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-28T02:06:21-06:00SparkFun ElectronicsMPer on DEV-15430 - Leopard Imaging Camera - 145 Degree FOVMPerurn:uuid:36392dc6-3f12-2cef-d82d-c9e11c3208092019-09-05T23:51:31-06:00<p>The Raspberry Pi V2 camera module (IMX219 based) has an ATSHA204A I2C crypto chip that's used for handshaking with the GPU. Without that the GPU won't talk to the V2 camera module. The V1 camera module is free of this I believe.</p>