"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"15451","ROB-15451","SparkFun Qwiic Motor Driver","
The SparkFun Qwiic Motor Driver takes all the great features of the Serial Controlled Motor Driver (SCMD) and miniaturizes them, adding Qwiic ports for plug and play functionality. Boasting the same 4245 PSOC and 2-channel motor ports as the SCMD, the SparkFun Qwiic Motor Driver is designed to communicate over I2C to make setting up your next robotic project as fast and easy as possible! Utilizing our handy Qwiic system and screw terminals for motor and power hook-up, no soldering is required to connect it to the rest of your system.
With 1.2A steady state drive per channel (1.5A peak) and 127 levels of DC drive strength, this little Qwiic board is perfect for your small DC motor driver needs. Since the Qwiic Motor Driver is a 3.3V logic device, you\'ll need to use a logic level converter to interface to 5V.
The I2C address of the Qwiic Motor Driver is 0x5D and is jumper selectable to 0x58, 0x59, 0x5A, 0x5B, ... 0x63.
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
Need a custom board? This component can be found in SparkFun\'s
À La Carte board builder. You can have a custom design fabricated with this component - and your choice of hundreds of other sensors, actuators and wireless devices - delivered to you in just a few weeks.
Features:
- 1.5 A peak drive per channel, 1.2 A steady state
- Operates from 3 to 11 Volts with 12V absolute max
- 3.3V default VCC and logic
- 127 levels of DC drive strength.
- Controllable by I2C or TTL UART signals
- Direction inversion on a per motor basis
- Global Drive enable
- Exposed small heat sink shape
- Several I2C addresses, default UART bauds available
- Adjustable I2C Address: 0x5D Default
- 2x Qwiic Connectors
Documents:
Videos
","The SparkFun Qwiic Motor Driver takes all the great features of the Serial Controlled Motor Driver (SCMD) and miniaturizes them, adding [Qwiic](https://www.sparkfun.com/qwiic) ports for plug and play functionality. Boasting the same 4245 PSOC and 2-channel motor ports as the SCMD, the SparkFun Qwiic Motor Driver is designed to communicate over I2C to make setting up your next robotic project as fast and easy as possible! Utilizing our handy Qwiic system and screw terminals for motor and power hook-up, no soldering is required to connect it to the rest of your system.
With 1.2A steady state drive per channel (1.5A peak) and 127 levels of DC drive strength, this little Qwiic board is perfect for your small DC motor driver needs. Since the Qwiic Motor Driver is a 3.3V logic device, you\'ll need to use a logic level converter to interface to 5V.
The I2C address of the Qwiic Motor Driver is 0x5D and is jumper selectable to 0x58, 0x59, 0x5A, 0x5B, ... 0x63.
***
*The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.*
***
Need a custom board? This component can be found in SparkFun\'s
À La Carte board builder. You can have a custom design fabricated with this component - and your choice of hundreds of other sensors, actuators and wireless devices - delivered to you in just a few weeks.
***
-> <-
**Features:**
* 1.5 A peak drive per channel, 1.2 A steady state
* Operates from 3 to 11 Volts with 12V absolute max
* 3.3V default VCC and logic
* 127 levels of DC drive strength.
* Controllable by I2C or TTL UART signals
* Direction inversion on a per motor basis
* Global Drive enable
* Exposed small heat sink shape
* Several I2C addresses, default UART bauds available
* Adjustable I2C Address: 0x5D Default
* 2x Qwiic Connectors
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/9/4/6/2/6/SparkFun_Qwiic_Motor_Driver_Schematic.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/5/3/0/1/8/Qwiic_Motor_Driver_Eagle.zip)
* [Board Dimensions](https://cdn.sparkfun.com/assets/learn_tutorials/9/3/4/Qwiic_Motor_driver_Dimensions.png)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/hookup-guide-for-the-qwiic-motor-driver)
* [Arduino Library](https://github.com/sparkfun/SparkFun_Serial_Controlled_Motor_Driver_Arduino_Library)
* [Python Module](https://github.com/sparkfun/Qwiic_SCMD_Py)
* [Github Hardware Repo](https://github.com/sparkfun/Qwiic_Motor_Driver)
**Videos**
","2019-09-19 15:13:48.72244-06","19.5","19.518.5317.5516.58","1","1","1","1","1","","1","1","8542.39.0001","28mm","27mm","13mm","0.0125lbs","
.\'lOo,.
;oxddoxOOx:.
\'lkx;:clccO0KKOxc\'
.dOKXX0xxxdOxc;coxO00x;.
,oOOOO0KKOO0Oolc;\'\'dk0K0Od;.
.c:,:0000K0OOKNNK0kkkkkdxcldkO0Ol\'
.:kO; .O0KKKK00000KKOOK0doc,\'ldkO00Oko;.
\'c;. .:xOOOOk;..OKKKKK0K00000O0XNNKOxxkkxdc:okO0Ox.
.:xkOOOkkOOOOOO000O0KKKKKK00000000000K0O00kc.\':odxkKo,
,dkkkkOOO0OO00Oxklx0O00000000000000KKKK000KXNK0kkdllOXol.
.ckOkkkkOOOO000KOl:;;d0OxxO00000000000KKKKKKKK0O0Odllllxklc.
;dxkkkkOkO00OKOXK0000000kxdddxO000000KKKKKKKKKKK0oloooolcll
,oxkxx0O0O0Ox0xkkO00000OkxxxxdodxO0KKKKKKKKKKK00Odxxooollll
.:d;.:dkkkK0k0okodxk000OO0OkkkkkkkkkxxOKXXXXXKK000OOk0xxxddol,
,okOOkdldxkO0XK0koxkOOOkOOOOOOkkkkkOOkkOkxkkKKK000OOOOkkxxkkko:\'.
\'lkkOOOOOkkkOOkk00XXKK0OkOOOkkkkkOOOkddxkOO000xooddOKKKOk0Okkxoloxxko;.
.cxkkkkkkxkO00xcc::cx0000KXKOOOkkxxxkkOOOOxdlxkdcooo;coloKX00Ooloxx:\'..\';co:.
.;lc;,,,:okkxxO00dlcc::xOO0O0OKKKK0kkxkkkkOkOkkxxxl;lkodd:,;dkdoloxxxl ..,koc;
.\'lx.... okxkxxkO0KXKOOxoOoxk00000OkxkkOOkxodxddl,lcooddl::dxooddxxxxc.. .lko,.
\';ox; .;kkkkkxxxxk00Kklcl:ldO0K0KOOOOOxooxkkdc:l::,,dddxxkko;..\'oxkOkkkxxxxc..
..;coooodkOdoxkkxxxkxxxkO0OKOkkOO000k0kxodkkxo:cl:;;cxkkkOOOOOOOOo:okkkkOOko;.
.\';lxkk;\';kkxxxxxxxxxxxxK0kkOO0XKxddOOkdo:lxd::okOOkkOOkkOOkOkxxdxkOkxc..
..,:lodoOXX0ddxkkxxxxkKKkkOO0XKdcdlddcoxocl;ck0000OOOkkkkxk0XkxOOx:.
.\',:lONNNKdxkxxxxkkkxkkkO0XKdc:ododlol\'oO00K000O0OOkxk0XKOlll;.
..,d0XKXxkKX0ookkkkkkkkOXKoxxxxldl;x0000O0000OOOxk0KOxloc\'.
.\',:xxkNNNKdxkkkkkkkodkxdO0kcckOOcclodkkO0OOkx0kolc,.
.\':d0XXXOdxkkkdlldOOol;:xk0OOOoo;cc:coo,\'c:dx:,.
..,ccdkxkxoccddcodkOxocxOOOOOOkl:,:;\';ol::..
..,cddllc,:lll,cdOOOOOOOOOOOOOxc:;ll;..
...\';:ccc,:,ldOko;,,,;cxkOOOOOxc\'.
...\',;:lcdxk;.\';:;,..dOOkx:..
....\';cdkl:cllllc:xko;..
..\',clooooodxl\'.
..,cdkd:.
....
","https://www.sparkfun.com/products/15451/images.txt","DC/Gearmotor Driver,
Qwiic,
SparkFun","239","","https://www.youtube.com/watch?time_continue=1&v=4lf7R9ZqNQM","18286,
15081,
14450,
22727,
15123,
22132,
18288,
15801,
15836,
15025,
13302,
19177,
17354,
13855,
18158,
15443,
14451,
16413,
15444,
17745,
24053,
24045,
14129,
16836"