SPI Driver Core

Added to your shopping cart

SPIDriver is an easy-to-use tool for controlling SPI devices. It works with Windows, Mac, and Linux, and has a built-in color screen that shows a live logic-analyzer display of all SPI traffic. It uses a standard FTDI USB serial chip to talk to the PC, so no special drivers need to be installed. The board includes 3.3 and 5 V supplies with voltage and current monitoring.

If you use SPI devices - LCD panels, flash memory, sensors, LEDs - you’ll know that the most frequently asked question is “what’s it doing now?” SPIDriver shows you what’s happening on the SPI bus in real time, so no more guessing about the bus state. It’s designed to make talking to SPI hardware a smooth, intuitive process. That’s good whether you’re a hardware debug wizard or are introducing a class to SPI for the first time.

The current and voltage monitoring let you catch electrical problems early. The included color coded wires make hookup a cinch; no pinout diagram required. It includes 3.3 and 5 V supplies for your device, plus a high-side current meter.

  • maximum power out current: up to 470 mA
  • signal current: up to 10 mA
  • device current: up to 25 mA
  • dimensions: 61 mm x 49 mm x 6 mm
  • interface: USB 2.0, micro USB connector

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1627680 / about 2 years ago * / 1

    This spi driver will work for spi communication for standard PIC32 connection?

Customer Reviews

No reviews yet.