Exo Sense Py

Added to your shopping cart

Exo Sense Py is an extremely versatile indoor environment sensor. It combines the computing power and wireless capabilities of the Pycom development boards with several environmental sensors and input/output lines.

Exo Sense Py embeds temperature, humidity, air quality, pressure, light and ambient noise sensors. Two digital input/output lines and an open-collector output line are also standard. It can optionally have a factory-installed earthquake sensor module, PIR sensor and real time clock module with battery back-up.

An ESD-protected RS-485 bus is available for wired serial communication using the industry standard Modbus protocol or any other half-duplex serial protocol.

Exo Sense Py ships without any Pycom board, so you can use your preferred Pycom development board, as far as it is fully compatible with the Exo Sense Py pinout and fits the Exo Sense Py case.

  • 12÷28Vdc power supply, with surge and reverse polarity protection, and 1.1A resettable fuseCompatible with the Pycom development boards. Currently the following boards are supported: WiPy 3.0, SiPy, LoPy4, GPy and FiPy
  • Bosch BME680 integrated pressure, temperature, humidity and air quality (Volatile Organic Compounds) sensor
  • Texas Instruments OPT3001 Ambient Light Sensor
  • Environmental noise sensor. The noise sensor is specifically designed to prevent full audio recording, to protect the privacy of the room occupants
  • Two digital inputs for potential-free contacts or TTL level input/output with 1-Wire, I2C and Wiegand support
  • One open collector output with a maximum output current of 100mA, protected against over-current and short circuits
  • Standard RS-485 interface to the Pycom serial lines, with electrostatic discharge (ESD) protection
  • Pycom board programming pin-headers, compatible with FTDI USB serial cable
  • Pycom board low level boot loader jumper
  • Optional real time clock with on-board Lithium / Manganese Dioxide back-up battery
  • Optional earthquake sensor module
  • Optional PIR sensor
  • 80x80 mm wall mount ABS case with fast snap-in terminal block for easier installation.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.