×

SparkFun Support and Front Desk will be closed on Thursday 11/14 from 1-2:30pm for a company event. Please plan to pick up your orders before or after this timeframe.

Strato Pi CAN Board

Added to your shopping cart

Strato Pi CAN enhances the Raspberry Pi Model B version 2 and 3 computers with several hardware features to make it suitable for use in professional applications where reliability and service continuity are key requirements.

  • 9-65Vdc power supply, with surge and reverse polarity protection, and 1.3A resettable fuse
  • Controller Area Network (CAN) V2.0B interface, support speeds up to 1 Mb/s, with opto-isolator and electrostatic discharge protection
  • standard RS-485 interface to the Raspberry Pi serial line, with opto-isolator and 1 electrostatic discharge protection
  • up to 2.5A max current to the 5V Raspberry Pi power supply input pins (at 24Vdc)
  • embedded Microchip ATECC608A secure element chip
  • real time clock with replaceable CR1025 Lithium / Manganese Dioxide back-up battery
  • one relay with change-over (CO), Single Pole Double Throw (SPDT) terminals
  • on-board buzzer, connected to an I/O pin of the Raspberry Pi board, for acoustic feedback
  • configurable hardware watchdog implemented in the Strato Pi board, fully independent from the Raspberry Pi, controlled via the I/O pins of the Raspberry Pi board
  • on-board LEDs for power supply, RS-485 and CAN bus activity
  • power supply and serial connections on a screw terminal block

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.