×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Iono Pi

Added to your shopping cart

Iono Pi is an extremely versatile I/O module that combines several digital and analog input lines, support for standard interfaces like 1-Wire and Wiegand and power relay outputs, typical of modern PLCs, with the powerful quad-core ARM Cortex-A53 64-bit processor of the Raspberry Pi 3.

Iono Pi adds other important features that are essential to use the Raspberry Pi 3 for professional applications, like a robust power supply with wide voltage range (9÷28Vdc) capable of up to 2.5A output current at 5V to the Raspberry Pi board, and an optional real time clock with lithium back-up battery (Iono Pi RTC version).

Iono Pi can be used for an incredible range of applications, from data acquisition and control, to home and building automation, as well as access control, hotel room control solutions, environmental monitoring and many others. Software development is pure Raspberry Pi, with the constantly growing list of standard and proprietary software frameworks available on this platform.

Iono Pi can be employed both in industrial and residential environments, for professional applications where extreme reliability, ruggedness and compliance with technical and safety directives are required.

While also available as an add-on board, the fully assembled version is packaged in a compact DIN standard case with omega-rail mounts, and certified to the relevant standards, ready for use in professional installation.

  • 9÷28Vdc power supply, with surge and reverse polarity protection, and 1.1A resettable fuse
  • up to 2.5A max current to the 5V Raspberry Pi power supply input pins (at 24Vdc)
  • 4 power relay outputs rated for 6A at 250V
  • 2 analog voltage inputs 0÷30V
  • 2 analog voltage inputs 0÷3V on internal pin-headers
  • 7 configurable digital input/output pins
  • 1-Wire and Wiegand support
  • optional real time clock with replaceable CR1025 Lithium / Manganese Dioxide back-up battery
  • 2 on-board LEDs, one for power supply and one controlled by a Pi’s GPIO line
  • power supply and I/O connections on a screw terminal block
  • pre-assembled and tested Raspberry Pi 3 Model B or B+ with Iono Pi board, in a standard 4 modules DIN rail case
  • side access to HDMI and 3.5mm jack for audio and composite video
  • access to all USB ports and Ethernet port.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.