×

Due to the impacts of the coronavirus outbreak, we are experiencing longer than normal lead times on certain products. We encourage back-ordering out-of-stock items to receive them as soon as possible.

Connect Industrial Sensor Solution

Added to your shopping cart

The CISS is a multi-sensor device detecting acceleration and vibration as well as environmental conditions. The robust housing and the small outline makes it perfectly suitable for industrial retrofit applications such as condition monitoring and predictive maintenance. Configuring the device enables the customer to address a broad variety of use cases by interpreting the sensor data by smart algorithms.

  • Bluetooth Low Energy (BLE) radio
  • 32-Bit microcontroller (ARM Cortex M3), 1MB Flash, 128 kB RAM
  • External flash 2MB

Built in Sensors:

  • Accelerometer (BMA280)
  • Temperature, humidity, air pressure sensor (BME280)
  • Digital light sensor (MAX44009)
  • Gyroscope (BMG160)
  • Magnetometer (BMC150)
  • Acoustic sensor (AKU340)

Scope of Delivery

  • CISS device with a small form factor
  • USB cable (2m)
  • Fasteners (2 screws, 2 washers, and 2 magnetic bases)

Downloads

  • Example Python script 2.7.XX for data recording
  • Windows Driver

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.