Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.
This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
In order to keep our catalog full and to continually expand our selection, SparkFun has partnered with several companies to ship a select list of our products.
Multilayer Ceramic Capacitors MLCC - SMD/SMT 50V 0.047uF 0603 X7R 20%
KEMET’s X7R dielectric features a 125°C maximum operating temperature and is considered temperature stable. The Electronics Components, Assemblies and Materials Association (EIA) characterizes X7R dielectric as a Class II material. Components of this classification are fixed, ceramic dielectric capacitors suited for bypass and decoupling applications or for frequency discriminating circuits where Q and stability of capacitance characteristics are not critical. X7R exhibits a predictable change in capacitance with respect to time and voltage, boasting a minimal change in capacitance with reference to ambient temperature. Capacitance change is limited to ±15% from −55°C to +125°C.
Dimensions: 1.6 x 0.8 x 0.8 mm
One quantity of this product is a single capacitor.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.