×

Forget something during Black Friday/Cyber Monday? Check out the Week of Deals!

Multilayer Ceramic Capacitor - 2.2uF/10V

Added to your shopping cart

Multilayer Ceramic Capacitors MLCC - SMD/SMT 10V 2.2uF 0603 X7R 10%

KEMET’s X7R dielectric features a 125°C maximum operating temperature and is considered temperature stable. The Electronics Components, Assemblies and Materials Association (EIA) characterizes X7R dielectric as a Class II material. Components of this classification are fixed, ceramic dielectric capacitors suited for bypass and decoupling applications or for frequency discriminating circuits where Q and stability of capacitance characteristics are not critical. X7R exhibits a predictable change in capacitance with respect to time and voltage, boasting a minimal change in capacitance with reference to ambient temperature. Capacitance change is limited to ±15% from −55°C to +125°C.

Dimensions: 1.6 x 0.8 x 0.8 mm

One quantity of this product is a single capacitor.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.