Multilayer Ceramic Capacitor - 150pF/25V

Added to your shopping cart

Multilayer Ceramic Capacitors MLCC - SMD/SMT 25V 150pF 0603 C0G 0.02

KEMET’s C0G dielectric features a 125°C maximum operating temperature and is considered “stable.” The Electronics Components, Assemblies & Materials Association (EIA) characterizes C0G dielectric as a Class I material. Components of this classification are temperature compensating and are suited for resonant circuit applications or those where Q and stability of capacitance characteristics are required. C0G exhibits no change in capacitance with respect to time and voltage and boasts a negligible change in capacitance with reference to ambient temperature. Capacitance change is limited to ±30 ppm/ºC from −55°C to +125°C.

Dimensions: 1.6 x 0.8 x 0.8 mm

One quantity of this product is a single capacitor.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.