SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!
This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
In order to keep our catalog full and to continually expand our selection, SparkFun has partnered with several companies to ship a select list of our products.
Multilayer Ceramic Capacitors MLCC - SMD/SMT 50V 33pF 0603 C0G 10%
KEMET’s C0G dielectric features a 125°C maximum operating temperature and is considered “stable.” The Electronics Components, Assemblies & Materials Association (EIA) characterizes C0G dielectric as a Class I material. Components of this classification are temperature compensating and are suited for resonant circuit applications or those where Q and stability of capacitance characteristics are required. C0G exhibits no change in capacitance with respect to time and voltage and boasts a negligible change in capacitance with reference to ambient temperature. Capacitance change is limited to ±30 ppm/ºC from −55°C to +125°C.
Dimensions: 1.6 x 0.8 x 0.8 mm
One quantity of this product is a single capacitor.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.