×

We are still shipping! However, order processing may take longer than usual and we cannot guarantee same day shipments due to staffing guidelines from the CDC. Please see all COVID-19 updates here. Thank you for your continued support.

LimeSDR & Aluminum Enclosure

Added to your shopping cart

LimeSDR

The LimeSDR is based on Lime Microsystem’s latest generation of field programmable RF transceiver technology, combined with FPGA and microcontroller chipsets. These connect to a computer via USB 3 with a Type-A connector. LimeSDR then delivers the wireless data and the CPU provides the computing power required to process the incoming signals, and to generate the data to be transmitted by the LimeSDR to all other devices.

LimeSDR is a low cost, open source, apps-enabled software defined radio (SDR) platform that can be used to support just about any type of wireless communication standard. LimeSDR can send and receive UMTS, LTE, GSM, LoRa, Bluetooth, Zigbee, RFID, and Digital Broadcasting, to name but a few.

While most SDRs have remained in the domain of RF and protocol experts, LimeSDR is usable by anyone familiar with the idea of an app store - it’s the first SDR to integrate with Snappy Ubuntu Core. This means you can easily download new LimeSDR apps from developers around the world. If you’re a developer yourself, you can share and/or sell your LimeSDR apps through Snappy Ubuntu Core as well.

The LimeSDR platform gives students, inventors, and developers an intelligent and flexible device for manipulating wireless signals, so they can learn, experiment, and develop with freedom from limited functionality and expensive proprietary devices.

LimeSDR comes housed in an aluminum case with four antennas attached.

Antenna accessory pack pledge

  • Four antennas with SMA connectors included
  • Four U.FL to SMA cables included - 8" (~203mm) cable, not measuring connectors
  • Antennas are omni-directional, and bend to -90, -45, 0, 45, and 90 degrees
  • Antennas tuned to the major bands: 800-960MHz / 1710-2170MHz / 2400-2700MHz
  • RF Transceiver: Lime Microsystems LMS7002M MIMO FPRF (Datasheet)
  • FPGA: Altera Cyclone IV EP4CE40F23 - also compatible with EP4CE30F23
  • Memory: 256 MBytes DDR2 SDRAM
  • USB 3.0 controller: Cypress USB 3.0 CYUSB3014-BZXC
  • Oscillator: Rakon RPT7050A @30.72MHz (Datasheet)
  • Continuous frequency range: 100 kHz – 3.8 GHz
  • Bandwidth: 61.44 MHz
  • RF connection: 10 U.FL connectors (6 RX, 4 TX)
  • Power Output (CW): up to 10 dBm
  • Multiplexing: 2x2 MIMO
  • Power: micro USB connector or optional external power supply
  • Status indicators: programmable LEDs
  • Dimensions: 100 mm x 60 mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.