{"id":15558,"sku":"COM-15558","name":"Multilayer Ceramic Capacitor - 0.15uF\/25V","description":"
Multilayer Ceramic Capacitors MLCC - SMD\/SMT 25V 0.15uF 0603 X7R 10%<\/p>\n\n
KEMET\u2019s X7R dielectric features a 125\u00b0C maximum\noperating temperature and is considered temperature\nstable. The Electronics Components, Assemblies and\nMaterials Association (EIA) characterizes X7R dielectric as\na Class II material. Components of this classification are\nfixed, ceramic dielectric capacitors suited for bypass and\ndecoupling applications or for frequency discriminating\ncircuits where Q and stability of capacitance characteristics\nare not critical. X7R exhibits a predictable change in\ncapacitance with respect to time and voltage, boasting a\nminimal change in capacitance with reference to ambient\ntemperature. Capacitance change is limited to \u00b115% from\n\u221255\u00b0C to +125\u00b0C.<\/p>\n\n
Dimensions: 1.6 x 0.8 x 0.8 mm<\/p>\n\n
One quantity of this product is a single capacitor.<\/p>\n\n