{"id":15559,"sku":"COM-15559","name":"Multilayer Ceramic Capacitor - 0.033uF\/50V","description":"
Multilayer Ceramic Capacitors MLCC - SMD\/SMT 50V 0.033uF 0603 X7R 10%<\/p>\n\n
The KEMET electrostatic discharge (ESD) rated commercial\nand automotive grade surface mount capacitors in X7R\ndielectric are suited for a variety of applications where\nelectrostatic discharge (ESD) events during assembly\nor operation could damage the capacitor or the circuit.\nThese ESD rated capacitors provide the ability to design\nwithin a given ESD criteria per the human body model\n(HBM) AEC Q200\u2013002 criteria. The KEMET automotive\ngrade capacitors also meet the other demanding\nAutomotive Electronics Council's AEC\u2013Q200 qualification\nrequirements.<\/p>\n\n
The X7R dielectric features a 125\u00b0C maximum operating\ntemperature and is considered \u201ctemperature stable.\u201d\nThe Electronics Industries Alliance (EIA) characterizes\nX7R dielectric as a Class II material. Components of this\nclassification are fixed, ceramic dielectric capacitors, suited\nfor bypass and decoupling applications and for frequency\ndiscriminating circuits, where Q and stability of capacitance\ncharacteristics are not critical. The X7R dielectric exhibits\na predictable change in capacitance with respect to time\nand voltage, and boasts a minimal change in capacitance\ncompared to its value at 25\u00b0C. Capacitance change is limited\nto \u00b115% from \u221255\u00b0C to +125\u00b0C.<\/p>\n\n
Dimensions: 1.6 x 0.8 x 0.8 mm<\/p>\n\n
One quantity of this product is a single capacitor.<\/p>\n\n