This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
In order to keep our catalog full and to continually expand our selection, SparkFun has partnered with several companies to ship a select list of our products.
Multilayer Ceramic Capacitors MLCC - SMD/SMT 25V 0.015uF 0603 X7R 10%
KEMET’s X7R dielectric features a 125°C maximum operating temperature and is considered temperature stable. The Electronics Components, Assemblies and Materials Association (EIA) characterizes X7R dielectric as a Class II material. Components of this classification are fixed, ceramic dielectric capacitors suited for bypass and decoupling applications or for frequency discriminating circuits where Q and stability of capacitance characteristics are not critical. X7R exhibits a predictable change in capacitance with respect to time and voltage, boasting a minimal change in capacitance with reference to ambient temperature. Capacitance change is limited to ±15% from −55°C to +125°C.
Dimensions: 1.6 x 0.8 x 0.8 mm
One quantity of this product is a single capacitor.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.