This board is one of our many Qwiic<\/a> compatible boards! Simply plug and go. No soldering, no figuring out which is SDA or SCL, and no voltage regulation or translation required!<\/p>\n\nWe do not plan to regularly produce SparkX products, so get them while they\u2019re hot!<\/p>\n\n
Experimental Product:<\/b> SparkX<\/a> products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum<\/a> for support or to ask a question.<\/div>\n\nDocuments:<\/strong><\/p>\n\n\n- The Arduino Library can be found by searching SparkFun Qwiic Button<\/strong> in the Arduino Library Manager, or through our GitHub Repo<\/a>!<\/li>\n
- Schematic<\/a><\/li>\n
- Hardware Repo<\/a><\/li>\n<\/ul>","description_markdown":"This product has gone red! You can now get the [Qwiic button](https:\/\/www.sparkfun.com\/products\/15931) in any color you'd like (or [red](https:\/\/www.sparkfun.com\/products\/15932) if you don't want to solder).\r\n\r\nButtons are an easy, tactile way to interface with your project but why would you want to deal with debouncing, polling, and wiring up pull-up resistors? The Qwiic Button simplifies all of those nasty worries away into an easy to use I2<\/sup>C device! With our Qwiic system, no soldering is required, and using the button is as simple as calling `button.isPressed()`. \r\n\r\nThe button also has a built-in red LED that illuminates the button, which can be configured for your desired level of blinkiness!\r\n\r\nIf you need multiple buttons for your project, fear not! Each button has a configurable I2<\/sup>C address, so you can daisy-chain multiple buttons over Qwiic and still address each one individually. We've got an example in our Arduino Library that provides a super-easy way to configure your Qwiic Button to whatever I2<\/sup>C address you desire. \r\n\r\n\r\nIn addition to handling blinking and debouncing the Qwiic Button has configurable interrupts which can be configured to activate upon a button press or click. This means that code on your microcontroller need not waste valuable processing time checking the status of the button but instead can run a small function whenever the button is pressed or clicked! For more information on interrupts check out [our guide here](https:\/\/learn.sparkfun.com\/tutorials\/processor-interrupts-with-arduino\/all)!\r\n\r\nWe've also taken the liberty of implementing a [FIFO queue](https:\/\/en.wikipedia.org\/wiki\/Queue_(abstract_data_type)) onboard the Qwiic Button where it keeps an internal record of when the button was pressed. This means that if you happen to be Alex Trebek and you have a network of Qwiic Buttons running your _Jeopardy_ Game, you can determine who pushed their button first without polling them constantly! This saves your microcontroller time to do other, more important things - like winning [the game itself](https:\/\/www.youtube.com\/watch?v=Puhs2LuO3Zc).\r\n\r\nWe've written an [Arduino library](https:\/\/github.com\/sparkfun\/SparkFun_Qwiic_Button_Arduino_Library) to help you get started quickly. You can download the library through the Arduino library manager by searching '**SparkFun Qwiic Button**' or you can get the GitHub repo as a .zip file and install the library from there.\r\n\r\nThis board is one of our many [Qwiic](https:\/\/www.sparkfun.com\/qwiic) compatible boards! Simply plug and go. No soldering, no figuring out which is SDA or SCL, and no voltage regulation or translation required!\r\n\r\nWe do not plan to regularly produce SparkX products, so get them while they\u2019re hot!\r\n\r\n
Experimental Product:<\/b> SparkX<\/a> products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum<\/a> for support or to ask a question.<\/div>\n\n**Documents:**\n\n* The Arduino Library can be found by searching **SparkFun Qwiic Button** in the Arduino Library Manager, or through our [GitHub Repo](https:\/\/github.com\/sparkfun\/SparkFun_Qwiic_Button_Arduino_Library)!\r\n* [Schematic](https:\/\/cdn.sparkfun.com\/assets\/8\/b\/a\/2\/f\/Qwiic_Button.pdf)\r\n* [Hardware Repo](https:\/\/github.com\/sparkfunX\/Qwiic_Button)\n\n","date_published":"2019-08-05 13:42:51.462431-06","price":5.95,"qty_price":{"1":5.95},"in_stock":false,"backorder_allowed":true,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":true,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"9027.10.2000","pack_length":"93mm","pack_width":"65mm","pack_height":"5mm","packed_weight":"0.0090lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n .....',.\n ....'',,;:cclloddxxxxooxxkd\n ....'',;;:clloddxxkkkkkkkkkxxxxlkxxolkx; .okx.\n ;x:odldkOkkkkkkkkkkd;;okkkkkl..'lxkkkkkkx. .kx;\n ,dkc .x0Okkkkkkxx'co,dkkkxoddodxddollxxo. ckxo\n .ok, ,0OkkOOkxO0kdlll::,''.... ;kolxc:;;::,:.\n .cOd' d0OO0KK0NNXk::Od'.. ..''''';;,d.','''..'\n ;kkkxokOxx0KNN0NNXOl.::'.. .;c:::::::,.cc''':odl:\n 'dOk:';;:cc0NWKNNN0x.... .c:::::::::::', ,;;,:\n .lOkcldccooxOWKXNXK0,... .:lc::cc::::::;. .xxxx.\n :Ok:ccooxx0KKO,......'. .:oc::ccccc:c::.. .c:l:;\n ,xOOOO00KXXkod. ....'....llc:::ccc:::;'c...;cloo\n .oOOO00KXXNNXXxO0KXK;.'....cllc::::cc,.;l;,':xxdo.\n .lccOOOO0KXXXNNN0KNNNKl',;,'...,:::;,..oo:x, .:';''\n .K0:OOOOO0KKKXNNN0NNNKx:OOd;'....... .lo:kc',,okkkc\n kNcxOkOOO0KKXXNN0NNNKO;loc;;;::cclloodxkkkc'..:olc:\n cNooOkOOOO0KKXNNK0XNN0OkkkOkkxkkOd:dddkkkk:'..,ccll.\n .Xk:OOOOO00KKKXNNX0000cOo.O0KKKc;:,xxxkkkkdllookkkk:\n kO;xOOOOkooolkKKKKK0Ol'':ooooolc;...:kkkkkkkkkkkkko\n .''oOOOOl; '.c0000O:c;c;:o;o';,,o.,.'kkkkkkkkkkkkkk.\n .cOOOOx:';';dOOOOlc';,lcl:;;;;;..';ddkkkkkkkkkkkk,\n ;kOOk'',,',.:OOOx:l:,,;l'..cx'.'xo..;kkkkkkkkkkkl\n ,dOOkc;:::clkOOOkxkc,;,k:',;k,;,cx',,xkkkxcoxkkkk\n .lOOOOOOOOOOOOx':.od.:.oo.,,k:,;;k,;,lkkd.'.,xkkk'\n .:OOOOOOOOOOOOk:',:k';,:x','oo.,'kc..;kkx;:cckkkx:\n ;xOOOOOOOOOOOkc',,k:..,k;..;x...cl.,.dkkkkkkkkkc;\n 'dOOOOOOOOOOOOd...lc ,.l:..'k;',ox:;cxxdolc:;,..\n .cOOOOOOOOOOOOx'''dkc,:ddl:lc:;,'....\n .;kOOOOkkxxxdolc:,,....\n .,;,'....\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/15584\/images.txt","categories":[{"283":"SparkX"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-01a.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-01a.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-01a.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-01a.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-02a.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-02a.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-02a.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-02a.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-03a.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-03a.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-03a.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-03a.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-04a.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-04a.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-04a.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/4\/1\/9\/0\/15584-Qwiic_Button_-_Red-04a.jpg"}],"related_products":[15083,15290,10442,10443]}