"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "15588","DEV-15588","Arduino Nano 33 BLE","
Designed for short range BT interactions and power savvy projects.
This compact and reliable NANO board is built around the NINA B306 module, based on Nordic nRF 52840 and containing a powerful Cortex M4F. Its architecture, fully compatible with Arduino IDE Online and Offline, has a 9 axis Inertial Measurement Unit (IMU) and a reduced power consumption compared to other same size boards.
This allows the design of wearable devices and movement sensing projects that need to communicate to other devices at a close range. Arduino NANO 33 BLE is also ideal for automation projects thanks to the multiprotocol BT 5.0 radio.
Features:
Documents:
","Designed for short range BT interactions and power savvy projects. This compact and reliable NANO board is built around the NINA B306 module, based on Nordic nRF 52840 and containing a powerful Cortex M4F. Its architecture, fully compatible with Arduino IDE Online and Offline, has a 9 axis Inertial Measurement Unit (IMU) and a reduced power consumption compared to other same size boards. This allows the design of wearable devices and movement sensing projects that need to communicate to other devices at a close range. Arduino NANO 33 BLE is also ideal for automation projects thanks to the multiprotocol BT 5.0 radio. **Features:** * Arduino Part #: ABX00030 **Documents:** * [Datasheet](https://www.mouser.com/datasheet/2/34/Arduino_06052019_ABX00030-1601149.pdf) ","2019-09-25 13:55:22.778037-06","32.95","32.95","1","1","1","1","","","","","8542310001","80mm","60mm","25mm","0.1400lbs"," ,lddc\' ..,lO0OOkdlo;. .:dxoddc;cldddooo:. .ldlldd:.....\',:oxdxxxo,. .\';:ldo:.. ......\',cdxxddoo;. .;\'....,:\'. .;. .. ....,cdxdoool\' .:,\',ox:\';,. \';\'\'cl;; . ..\'cdddxko;. \'\'.\'ckkO0OOdc;\'\'...\'\'.. ......\',cxkOdxxdOOkl,. ...;dkkOkddxOX0kOxc,\'\'.. .,......,:odOxdddOocokOxl; .,lxooO00kkddkkdkkOOOOxc,......\';lkkOkol.. .;;;.\'o:\'. .:doldOoxxxkOdxkxldocclxOOOOxc\'\',loxOoodxxl;,\'\'.,l... .lolcxkoxOxkxxxkO000ol:dclc:OO0KOxOO000d:kkOo\'\',l;.\'. ;lc;ckOOkodoKXX0OKXKxooxll;lodkOO0KXK0KK0OOk;\',oo\'.,. .:;,,lkkd:dOxdxkO00KXOolxololdxOOOkkxkOOO000o\';cdc.;;. .,..,xkoc:c;oooocxOkxOxdxd::dkdokdkxxdOklkOkc;cdl\'.o; . .,lkxxc;lddco0OOxokkxxkOxkOxc:dxldxxkOxkkdccxo;.;o\' \'cxddkOOkkoxlxxd,.\'cdl:dOkkkkkOOodOOxlodkdodx:\'.oo.. .;ddloxkO0kkOKOOkOl;,..l:ldkKXKOkkkkkOOO0Odxkc\'.,x:.. .:dlc:oOxcc\'\'l0XXKOkxlKKd::okkoOO0KKK0O00K0OOd,\'\'od\'.\' .lkOKd\',;:\',. ..\'lxOOOK0k00xKOlxOOkxxo0KKKK0:\',cd:.;\' .,:o;\':..\'. ;xddk,::ckdxxkkkxokO0d;::dc.\'c. .:ll:l;\'. . ...\':dddOxxxkOOkkc:cdl,.cc. .,o;:;lc\'. .:. .,cllkoldxO00klldo;.\'o; .,:cldxd:..\';ddlcdkklkxdodx:\'.lo... .,::col\',;;,cl:odldkk:\'.,dc.\'. ..\';cold,,\'.;okd\'\'\'lo..,. ..\',:cc:x00Oxo;.;, ..\',coolc\' .,\'. ","https://www.sparkfun.com/products/15588/images.txt","Arduino Boards","32","","17354, 16279, 16789",""