SparkFun Electronics Commentsurn:uuid:214d0e4e-f1b1-d287-ce26-ac5b4c9f82492024-03-29T00:52:39-06:00SparkFun Electronicsplatypusfriend on SPX-15591 - Qwiic Arcade - Redplatypusfriendurn:uuid:fdb3d06f-b417-391b-a84d-576294fec9582022-02-03T21:40:41-07:00<p>I have a network of seven I2C (Qwiic & StemmaQT) devices running on one Arduino, with no issues. I can't get a Qwiic Arcade to run on another (identical) Arduino without randomly dropping off the bus. Both Arduinos are Qwiic Pro Micro USB-C models, running off the same 5VDC power rail, with isolated I2C busses, and both are programmed with C++ libraries from Adafruit or SparkFun. I've tried 50mm and 100m cables for the Qwiic Arcade.</p>
Customer #704271 on SPX-15591 - Qwiic Arcade - RedCustomer #704271urn:uuid:f1c63f6b-f9c4-1f6c-4f5c-7720fa9277ac2021-02-26T01:47:34-07:00<p>Buyer beware! Read my review. The FIFO queue functionality of the sparkfun/Qwiic_Button firmware is broken. This bug was reported six months ago and is still not fixed. There's no way to access queued button press and button click timestamps (other than the first and last) without it.</p>